(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Falcon Wagon Filing Trolley (Double-Caster Specification) (FAW-662D-W)

Falcon Wagon Filing Trolley (Double-Caster Specification) (FAW-662D-W)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FAW-662D-W
FAW-662D-YG
FAW-672D-W
FAW-672D-YG
FAW-692D-W SALE
FAW-692D-YG SALE
FAW-763D-W SALE
FAW-763D-YG SALE
FAW-773D-W SALE
FAW-773D-YG SALE
FAW-793D-W SALE
FAW-793D-YG SALE
FAW-963D-W SALE
FAW-963D-YG SALE
FAW-973D-W SALE
FAW-973D-YG SALE
FAW-993D-W SALE
FAW-993D-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Maximum Load
(kg/unit)
Color Details Type JAN Code Trusco Code Number of Steps
(Level)
Caster Mass
(g)
Amount Of Content

฿ 9,573.00

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 587 150 White Height 600 mm - 416-4067 2 Swivel Type Dual Wheels 75 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 75 mm (2 Pieces) 11000 1 unit

฿ 9,573.00

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 587 150 Young Green Height 600 mm - 416-4075 2 Swivel Type Dual Wheels 75 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 75 mm (2 Pieces) 11000 1 unit

฿ 11,170.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 750 500 587 150 White Height 600 mm - 416-4181 2 Swivel Type Dual Wheels 75 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 75 mm (2 Pieces) 14100 1 unit

฿ 11,170.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 750 500 587 150 Young Green Height 600 mm - 416-4199 2 Swivel Type Dual Wheels 75 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 75 mm (2 Pieces) 14100 1 unit

฿ 15,477.00

฿ 14,238.84

STEEL WAGONS 1 Piece(s) 12 Day(s) 900 600 587 150 White Height 600 mm 4989999217780 436-9327 2 Swivel Type Dual Wheels 75 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 75 mm (2 Pieces) 19600 1 unit

฿ 15,477.00

฿ 14,238.84

STEEL WAGONS 1 Piece(s) 12 Day(s) 900 600 587 150 Young Green Height 600 mm 4989999217797 436-9335 2 Swivel Type Dual Wheels 75 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 75 mm (2 Pieces) 19600 1 unit

฿ 12,386.00

฿ 11,395.12

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 730 200 White Height 740 mm - 416-4407 3 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 15600 1 unit

฿ 12,386.00

฿ 11,395.12

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 730 200 Young Green Height 740 mm - 416-4415 3 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 15600 1 unit

฿ 14,689.00

฿ 13,512.41

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 730 200 White - - 416-4521 3 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 20200 1 unit

฿ 14,689.00

฿ 13,512.41

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 730 200 Young Green - - 416-4539 3 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 20200 1 unit

฿ 20,974.00

฿ 19,296.08

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 730 200 White Height 740 mm 4989999219913 436-9572 3 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 28500 1 unit

฿ 20,974.00

฿ 19,296.08

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 730 200 Young Green Height 740 mm 4989999219920 436-9581 3 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 28500 1 unit

฿ 12,534.00

฿ 11,531.28

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 870 200 White Height 880 mm - 416-4644 3 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 16100 1 unit

฿ 12,534.00

฿ 11,531.28

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 870 200 Young Green Height 880 mm - 416-4652 3 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 16100 1 unit

฿ 14,838.00

฿ 13,650.96

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 870 200 White Height 880 mm - 416-4784 3 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 20700 1 unit

฿ 14,838.00

฿ 13,650.96

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 870 200 Young Green Height 880 mm - 416-4792 3 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 20700 1 unit

฿ 21,124.00

฿ 19,431.97

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 870 200 White Height 880 mm 4989999231410 436-9831 3 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 29000 1 unit

฿ 21,124.00

฿ 19,431.97

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 870 200 Young Green Height 880 mm 4989999231427 436-9840 3 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 29000 1 unit

Basic Specifications

  • Uniform Load Capacity(kg/stage)
    120
  • Post Diameter(mm)
    25.4
  • Features
    Caster with double lock style which locks the axle with the wheel.
  • Wheel Material
    Urethane
  • Amount Of Content
    1 unit

Product Description

[Features]
Cart with double-locking specification casters that lock both the wheels and the axles.

Part Number
FAW-662D-W
FAW-662D-YG
FAW-672D-W
FAW-672D-YG
FAW-692D-W SALE
FAW-692D-YG SALE
FAW-763D-W SALE
FAW-763D-YG SALE
FAW-773D-W SALE
FAW-773D-YG SALE
FAW-793D-W SALE
FAW-793D-YG SALE
FAW-963D-W SALE
FAW-963D-YG SALE
FAW-973D-W SALE
FAW-973D-YG SALE
FAW-993D-W SALE
FAW-993D-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Maximum Load
(kg/unit)
Color Details Type JAN Code Trusco Code Number of Steps
(Level)
Caster Mass
(g)
Amount Of Content

฿ 9,573.00

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 587 150 White Height 600 mm - 416-4067 2 Swivel Type Dual Wheels 75 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 75 mm (2 Pieces) 11000 1 unit

฿ 9,573.00

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 587 150 Young Green Height 600 mm - 416-4075 2 Swivel Type Dual Wheels 75 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 75 mm (2 Pieces) 11000 1 unit

฿ 11,170.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 750 500 587 150 White Height 600 mm - 416-4181 2 Swivel Type Dual Wheels 75 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 75 mm (2 Pieces) 14100 1 unit

฿ 11,170.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 750 500 587 150 Young Green Height 600 mm - 416-4199 2 Swivel Type Dual Wheels 75 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 75 mm (2 Pieces) 14100 1 unit

฿ 15,477.00

฿ 14,238.84

STEEL WAGONS 1 Piece(s) 12 Day(s) 900 600 587 150 White Height 600 mm 4989999217780 436-9327 2 Swivel Type Dual Wheels 75 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 75 mm (2 Pieces) 19600 1 unit

฿ 15,477.00

฿ 14,238.84

STEEL WAGONS 1 Piece(s) 12 Day(s) 900 600 587 150 Young Green Height 600 mm 4989999217797 436-9335 2 Swivel Type Dual Wheels 75 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 75 mm (2 Pieces) 19600 1 unit

฿ 12,386.00

฿ 11,395.12

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 730 200 White Height 740 mm - 416-4407 3 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 15600 1 unit

฿ 12,386.00

฿ 11,395.12

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 730 200 Young Green Height 740 mm - 416-4415 3 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 15600 1 unit

฿ 14,689.00

฿ 13,512.41

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 730 200 White - - 416-4521 3 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 20200 1 unit

฿ 14,689.00

฿ 13,512.41

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 730 200 Young Green - - 416-4539 3 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 20200 1 unit

฿ 20,974.00

฿ 19,296.08

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 730 200 White Height 740 mm 4989999219913 436-9572 3 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 28500 1 unit

฿ 20,974.00

฿ 19,296.08

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 730 200 Young Green Height 740 mm 4989999219920 436-9581 3 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 28500 1 unit

฿ 12,534.00

฿ 11,531.28

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 870 200 White Height 880 mm - 416-4644 3 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 16100 1 unit

฿ 12,534.00

฿ 11,531.28

STEEL WAGONS 1 Piece(s) 19 Day(s) 600 400 870 200 Young Green Height 880 mm - 416-4652 3 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 16100 1 unit

฿ 14,838.00

฿ 13,650.96

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 870 200 White Height 880 mm - 416-4784 3 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 20700 1 unit

฿ 14,838.00

฿ 13,650.96

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 870 200 Young Green Height 880 mm - 416-4792 3 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 20700 1 unit

฿ 21,124.00

฿ 19,431.97

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 870 200 White Height 880 mm 4989999231410 436-9831 3 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 29000 1 unit

฿ 21,124.00

฿ 19,431.97

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 870 200 Young Green Height 880 mm 4989999231427 436-9840 3 Swivel Type Dual Wheels 100 mm (2 Pieces) Swivel Type (with Stopper) Dual Wheels 100 mm (2 Pieces) 29000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1