(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Falcon Wagon (with Partition)

Falcon Wagon (with Partition)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 14,908.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FAW-963S2-W SALE
FAW-963S2-YG SALE
FAW-973S2-W SALE
FAW-973S2-YG SALE
FAW-993S2-W SALE
FAW-993S2-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 14,908.00

฿ 13,715.36

STEEL WAGONS 1 Piece(s) 10 Day(s) 600 400 White - 416-4661 19400 1 unit

฿ 14,908.00

฿ 13,715.36

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 Young Green - 416-4679 19400 1 unit

฿ 17,789.00

฿ 16,365.88

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 White - 416-4806 24500 1 unit

฿ 17,789.00

฿ 16,365.88

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 Young Green - 416-4814 24500 1 unit

฿ 24,877.94

฿ 22,768.29

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 White 4989999231434 436-9858 33900 1 unit

฿ 24,877.94

฿ 22,768.29

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 Young Green 4989999231441 436-9866 33900 1 unit

Basic Specifications

  • Height(mm)
    880
  • Maximum Load(kg/unit)
    200
  • Uniform Load Capacity(kg/stage)
    120
  • Post Diameter(mm)
    25.4
  • Number of Steps(Level)
    3
  • Features
    Caster with double lock style which locks the axle with the wheel.
  • Spill Preventer Height(mm)
    50
  • Partition Plate
    Horizontal: 2 pcs, Vertical: 2 pcs / per Shelf Board
  • Caster
    Swivel Type 100 mm (2 Piecs) Swivel Type (with Stopper) 100 mm (2 Pieces)
  • Wheel Material
    Rubber
  • Amount Of Content
    1 unit

Product Description

Caster with double lock style which locks the axle with the wheel.

Part Number
FAW-963S2-W SALE
FAW-963S2-YG SALE
FAW-973S2-W SALE
FAW-973S2-YG SALE
FAW-993S2-W SALE
FAW-993S2-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Color JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 14,908.00

฿ 13,715.36

STEEL WAGONS 1 Piece(s) 10 Day(s) 600 400 White - 416-4661 19400 1 unit

฿ 14,908.00

฿ 13,715.36

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 Young Green - 416-4679 19400 1 unit

฿ 17,789.00

฿ 16,365.88

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 White - 416-4806 24500 1 unit

฿ 17,789.00

฿ 16,365.88

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 Young Green - 416-4814 24500 1 unit

฿ 24,877.94

฿ 22,768.29

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 White 4989999231434 436-9858 33900 1 unit

฿ 24,877.94

฿ 22,768.29

STEEL WAGONS 1 Piece(s) 40 Day(s) 900 600 Young Green 4989999231441 436-9866 33900 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1