(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Falcon Wagon 1 Shallow Level Drawer (FAW-672Z-W)

Falcon Wagon 1 Shallow Level Drawer (FAW-672Z-W)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FAW-662Z-W SALE
FAW-662Z-YG SALE
FAW-672Z-W SALE
FAW-672Z-YG SALE
FAW-763Z-W SALE
FAW-763Z-YG SALE
FAW-773Z-W SALE
FAW-773Z-YG SALE
FAW-963Z-W SALE
FAW-963Z-YG SALE
FAW-973Z-W SALE
FAW-973Z-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Maximum Load
(kg/unit)
Color Trusco Code Number of Steps
(Level)
Internal dimensions: width x depth x height
(mm)
Caster Mass
(g)
Amount Of Content

฿ 15,951.00

฿ 14,674.92

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 600 150 White 416-4164 2 474×288×59 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 19700 1 unit

฿ 15,951.00

฿ 14,674.92

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 600 150 Young Green 416-4172 2 474×288×59 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 19700 1 unit

฿ 19,985.00

฿ 18,384.20

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 600 150 White 416-4288 2 624×388×59 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 25800 1 unit

฿ 19,985.00

฿ 18,384.20

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 600 150 Young Green 416-4296 2 624×388×59 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 25800 1 unit

฿ 18,718.00

฿ 17,220.56

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 200 White 416-4504 3 474×288×59 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 24700 1 unit

฿ 18,718.00

฿ 17,220.56

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 200 Young Green 416-4512 3 474×288×59 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 24700 1 unit

฿ 23,457.00

฿ 21,580.44

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 200 White 416-4628 3 624×388×59 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 32200 1 unit

฿ 23,457.00

฿ 21,580.44

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 200 Young Green 416-4636 3 624×388×59 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 32200 1 unit

฿ 18,866.00

฿ 17,356.72

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 200 White 416-4768 3 474×288×59 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 25100 1 unit

฿ 18,866.00

฿ 17,356.72

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 200 Young Green 416-4776 3 474×288×59 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 25100 1 unit

฿ 23,606.00

฿ 21,717.52

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 200 White 416-4903 3 624×388×59 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 32700 1 unit

฿ 23,606.00

฿ 21,717.52

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 200 Young Green 416-4911 3 624×388×59 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 32700 1 unit

Basic Specifications

  • Uniform Load Capacity(kg/stage)
    120
  • Wheel Material
    Rubber
  • Amount Of Content
    1 unit

Product Description

[Features]
Cart with low profile drawers that allow effective use of the space underneath, and double-locking casters that lock both the wheels and axles.

Part Number
FAW-662Z-W SALE
FAW-662Z-YG SALE
FAW-672Z-W SALE
FAW-672Z-YG SALE
FAW-763Z-W SALE
FAW-763Z-YG SALE
FAW-773Z-W SALE
FAW-773Z-YG SALE
FAW-963Z-W SALE
FAW-963Z-YG SALE
FAW-973Z-W SALE
FAW-973Z-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Maximum Load
(kg/unit)
Color Trusco Code Number of Steps
(Level)
Internal dimensions: width x depth x height
(mm)
Caster Mass
(g)
Amount Of Content

฿ 15,951.00

฿ 14,674.92

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 600 150 White 416-4164 2 474×288×59 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 19700 1 unit

฿ 15,951.00

฿ 14,674.92

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 600 150 Young Green 416-4172 2 474×288×59 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 19700 1 unit

฿ 19,985.00

฿ 18,384.20

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 600 150 White 416-4288 2 624×388×59 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 25800 1 unit

฿ 19,985.00

฿ 18,384.20

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 600 150 Young Green 416-4296 2 624×388×59 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 25800 1 unit

฿ 18,718.00

฿ 17,220.56

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 200 White 416-4504 3 474×288×59 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 24700 1 unit

฿ 18,718.00

฿ 17,220.56

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 740 200 Young Green 416-4512 3 474×288×59 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 24700 1 unit

฿ 23,457.00

฿ 21,580.44

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 200 White 416-4628 3 624×388×59 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 32200 1 unit

฿ 23,457.00

฿ 21,580.44

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 740 200 Young Green 416-4636 3 624×388×59 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 32200 1 unit

฿ 18,866.00

฿ 17,356.72

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 200 White 416-4768 3 474×288×59 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 25100 1 unit

฿ 18,866.00

฿ 17,356.72

STEEL WAGONS 1 Piece(s) 40 Day(s) 600 400 880 200 Young Green 416-4776 3 474×288×59 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 25100 1 unit

฿ 23,606.00

฿ 21,717.52

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 200 White 416-4903 3 624×388×59 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 32700 1 unit

฿ 23,606.00

฿ 21,717.52

STEEL WAGONS 1 Piece(s) 40 Day(s) 750 500 880 200 Young Green 416-4911 3 624×388×59 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 32700 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1