(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Falcon Wagon (FAW-672-W)

Falcon Wagon (FAW-672-W)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FAW-662-W
FAW-662-YG
FAW-672-W
FAW-672-YG
FAW-692-W SALE
FAW-692-YG SALE
FAW-763-W SALE
FAW-763-YG SALE
FAW-773-W SALE
FAW-773-YG SALE
FAW-793-W SALE
FAW-793-YG SALE
FAW-963-W SALE
FAW-963-YG SALE
FAW-973-W SALE
FAW-973-YG SALE
FAW-993-W SALE
FAW-993-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Maximum Load
(kg/unit)
Color JAN Code Trusco Code Number of Steps
(Level)
Caster Mass
(g)
Amount Of Content

฿ 9,260.00

STEEL WAGONS 1 Piece(s) Same day 720 400 600 150 White - 416-4121 2 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 12300 1 unit

฿ 9,260.00

STEEL WAGONS 1 Piece(s) 19 Day(s) 720 400 600 150 Young Green - 416-4156 2 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 12300 1 unit

฿ 10,857.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 870 500 600 150 White - 416-4245 2 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 15400 1 unit

฿ 10,857.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 870 500 600 150 Young Green - 416-4270 2 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 15400 1 unit

฿ 15,163.00

฿ 13,948.44

STEEL WAGONS 1 Piece(s) 40 Day(s) 1020 600 600 150 White 4989999217827 436-9360 2 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 20900 1 unit

฿ 15,163.00

฿ 13,948.44

STEEL WAGONS 1 Piece(s) 40 Day(s) 1020 600 600 150 Young Green 4989999217834 436-9378 2 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 20900 1 unit

฿ 12,025.00

฿ 11,063.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 720 400 740 200 White - 416-4466 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 17200 1 unit

฿ 12,025.00

฿ 11,063.00

STEEL WAGONS 1 Piece(s) 19 Day(s) 720 400 740 200 Young Green - 416-4491 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 17200 1 unit

฿ 14,328.00

฿ 13,180.33

STEEL WAGONS 1 Piece(s) 40 Day(s) 870 500 740 200 White - 416-4580 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 21800 1 unit

฿ 14,328.00

฿ 13,180.33

STEEL WAGONS 1 Piece(s) 40 Day(s) 870 500 740 200 Young Green - 416-4610 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 21800 1 unit

฿ 20,614.00

฿ 18,964.88

STEEL WAGONS 1 Piece(s) 40 Day(s) 1020 600 740 200 White 4989999219951 436-9611 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 30100 1 unit

฿ 20,614.00

฿ 18,964.88

STEEL WAGONS 1 Piece(s) 40 Day(s) 1020 600 740 200 Young Green 4989999219968 436-9629 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 30100 1 unit

฿ 12,173.00

฿ 11,199.16

STEEL WAGONS 1 Piece(s) 40 Day(s) 720 400 880 200 White - 416-4725 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 17700 1 unit

฿ 15,493.00

฿ 14,253.56

STEEL WAGONS 1 Piece(s) 40 Day(s) 720 400 880 200 Young Green - 416-4750 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 17700 1 unit

฿ 14,476.00

฿ 13,316.47

STEEL WAGONS 1 Piece(s) 40 Day(s) 870 500 880 200 White - 416-4865 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 22300 1 unit

฿ 14,476.00

฿ 13,316.47

STEEL WAGONS 1 Piece(s) 40 Day(s) 870 500 880 200 Young Green - 416-4890 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 22300 1 unit

฿ 20,761.00

฿ 19,100.12

STEEL WAGONS 1 Piece(s) 40 Day(s) 1020 600 880 200 White 4989999231472 436-9891 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 30600 1 unit

฿ 20,761.00

฿ 19,100.12

STEEL WAGONS 1 Piece(s) 40 Day(s) 1020 600 880 200 Young Green 4989999231489 436-9904 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 30600 1 unit

Basic Specifications

  • Uniform Load Capacity(kg/stage)
    120
  • Post Diameter(mm)
    25.4
  • Features
    Caster with double lock style which locks the axle with the wheel.
  • Shelf Material
    Steel
  • Post Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Amount Of Content
    1 unit

Product Description

A multi-purpose wagon designed for usability enhancement.
[Features]
· Casters are double stopper type for fixing the wheel and rotation.
[Applications]
· Ideal as a mobile wagon in factories and offices.

Part Number
FAW-662-W
FAW-662-YG
FAW-672-W
FAW-672-YG
FAW-692-W SALE
FAW-692-YG SALE
FAW-763-W SALE
FAW-763-YG SALE
FAW-773-W SALE
FAW-773-YG SALE
FAW-793-W SALE
FAW-793-YG SALE
FAW-963-W SALE
FAW-963-YG SALE
FAW-973-W SALE
FAW-973-YG SALE
FAW-993-W SALE
FAW-993-YG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Maximum Load
(kg/unit)
Color JAN Code Trusco Code Number of Steps
(Level)
Caster Mass
(g)
Amount Of Content

฿ 9,260.00

STEEL WAGONS 1 Piece(s) Same day 720 400 600 150 White - 416-4121 2 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 12300 1 unit

฿ 9,260.00

STEEL WAGONS 1 Piece(s) 19 Day(s) 720 400 600 150 Young Green - 416-4156 2 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 12300 1 unit

฿ 10,857.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 870 500 600 150 White - 416-4245 2 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 15400 1 unit

฿ 10,857.00

STEEL WAGONS 1 Piece(s) 12 Day(s) 870 500 600 150 Young Green - 416-4270 2 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 15400 1 unit

฿ 15,163.00

฿ 13,948.44

STEEL WAGONS 1 Piece(s) 40 Day(s) 1020 600 600 150 White 4989999217827 436-9360 2 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 20900 1 unit

฿ 15,163.00

฿ 13,948.44

STEEL WAGONS 1 Piece(s) 40 Day(s) 1020 600 600 150 Young Green 4989999217834 436-9378 2 Swivel Type 75 mm (2 Pieces) Swivel Type (with Stopper) 75 mm (2 Pieces) 20900 1 unit

฿ 12,025.00

฿ 11,063.00

STEEL WAGONS 1 Piece(s) 40 Day(s) 720 400 740 200 White - 416-4466 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 17200 1 unit

฿ 12,025.00

฿ 11,063.00

STEEL WAGONS 1 Piece(s) 19 Day(s) 720 400 740 200 Young Green - 416-4491 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 17200 1 unit

฿ 14,328.00

฿ 13,180.33

STEEL WAGONS 1 Piece(s) 40 Day(s) 870 500 740 200 White - 416-4580 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 21800 1 unit

฿ 14,328.00

฿ 13,180.33

STEEL WAGONS 1 Piece(s) 40 Day(s) 870 500 740 200 Young Green - 416-4610 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 21800 1 unit

฿ 20,614.00

฿ 18,964.88

STEEL WAGONS 1 Piece(s) 40 Day(s) 1020 600 740 200 White 4989999219951 436-9611 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 30100 1 unit

฿ 20,614.00

฿ 18,964.88

STEEL WAGONS 1 Piece(s) 40 Day(s) 1020 600 740 200 Young Green 4989999219968 436-9629 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 30100 1 unit

฿ 12,173.00

฿ 11,199.16

STEEL WAGONS 1 Piece(s) 40 Day(s) 720 400 880 200 White - 416-4725 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 17700 1 unit

฿ 15,493.00

฿ 14,253.56

STEEL WAGONS 1 Piece(s) 40 Day(s) 720 400 880 200 Young Green - 416-4750 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 17700 1 unit

฿ 14,476.00

฿ 13,316.47

STEEL WAGONS 1 Piece(s) 40 Day(s) 870 500 880 200 White - 416-4865 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 22300 1 unit

฿ 14,476.00

฿ 13,316.47

STEEL WAGONS 1 Piece(s) 40 Day(s) 870 500 880 200 Young Green - 416-4890 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 22300 1 unit

฿ 20,761.00

฿ 19,100.12

STEEL WAGONS 1 Piece(s) 40 Day(s) 1020 600 880 200 White 4989999231472 436-9891 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 30600 1 unit

฿ 20,761.00

฿ 19,100.12

STEEL WAGONS 1 Piece(s) 40 Day(s) 1020 600 880 200 Young Green 4989999231489 436-9904 3 Swivel Type 100 mm (2 Pieces) Swivel Type (with Stopper) 100 mm (2 Pieces) 30600 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1