(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TWBS-644SP-SB |
TWBS-644SP-W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 21,248.72 ฿ 18,339.77 |
STEEL WAGONS | 1 Piece(s) | 1 Day(s) | Sky Blue | 414-3701 | 1 unit | ||
฿ 21,895.00 ฿ 18,339.25 |
STEEL WAGONS | 1 Piece(s) | 1 Day(s) | White | 414-3710 | 1 unit |
[Features]
· Easy assembly with a new steel band.
· Equipped with a detachable parts box.
· The slide shelf can be drawn both backward and forward.
· It has a stopper to prevent the sliding shelf from coming out.
· The 2-way shelf board is equipped with a removable parts box as standard, significantly increasing the functionality. The plastic box (sold separately) can be used to neatly store small items.
· A parts box that is ideal for organizing small items.
[Applications]
· Storage and transport of parts
· Storage and transportation of general purpose tool boxes
Part Number |
---|
TWBS-644SP-SB |
TWBS-644SP-W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 21,248.72 ฿ 18,339.77 |
STEEL WAGONS | 1 Piece(s) | 1 Day(s) | Sky Blue | 414-3701 | 1 unit | ||
฿ 21,895.00 ฿ 18,339.25 |
STEEL WAGONS | 1 Piece(s) | 1 Day(s) | White | 414-3710 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?