(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Horizontal lifting clamp ABA type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 20,651.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ABA-0.5 SALE
ABA-1 SALE
ABA-2 SALE
ABA-3 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Maximum Clamp Width
(mm)
Size D
(mm)
Size H
(mm)
Dimension H2
(mm)
Size L
(mm)
Trusco code Mass
(g)
Amount Of Content

฿ 20,651.00

฿ 18,998.92

LATERAL LIFTING CLAMPS 1 Piece(s) 12 Day(s) 0.5 23 45 193 55 230 106-5882 3000 1 unit

฿ 25,589.00

฿ 23,541.88

LATERAL LIFTING CLAMPS 1 Piece(s) 14 Day(s) 1 27 50 231 63 258 106-5891 5000 1 unit

฿ 35,711.00

฿ 32,854.12

LATERAL LIFTING CLAMPS 1 Piece(s) 19 Day(s) 2 34 60 293 87 312 106-5904 9000 1 unit

฿ 43,261.00

฿ 39,800.12

LATERAL LIFTING CLAMPS 1 Piece(s) 19 Day(s) 3 38 65 303 88 364 106-5912 13000 1 unit

Basic Specifications

  • Product Type
    Horizontal Hanging Clamp
  • Minimum Clamp Width(mm)
    3
  • Features
    Can be used for abundant applications such as for lifting flat boards, shaped steel materials, etc. Capable of inversion work.
  • Intended Use
    Steel beams and other H-shaped steels building and transportation.
  • Specifications
    With Safety Lock, for 2-point Suspension
  • Amount Of Content
    1 unit

Product Description

[Features]
·It has a wide range of uses, not only for flat plates, but also for lifting shaped steel materials.
·Usable for flipping work.
[Applications]
·How to erect and transport H-shaped steel such as steel beams.

Part Number
ABA-0.5 SALE
ABA-1 SALE
ABA-2 SALE
ABA-3 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Maximum Clamp Width
(mm)
Size D
(mm)
Size H
(mm)
Dimension H2
(mm)
Size L
(mm)
Trusco code Mass
(g)
Amount Of Content

฿ 20,651.00

฿ 18,998.92

LATERAL LIFTING CLAMPS 1 Piece(s) 12 Day(s) 0.5 23 45 193 55 230 106-5882 3000 1 unit

฿ 25,589.00

฿ 23,541.88

LATERAL LIFTING CLAMPS 1 Piece(s) 14 Day(s) 1 27 50 231 63 258 106-5891 5000 1 unit

฿ 35,711.00

฿ 32,854.12

LATERAL LIFTING CLAMPS 1 Piece(s) 19 Day(s) 2 34 60 293 87 312 106-5904 9000 1 unit

฿ 43,261.00

฿ 39,800.12

LATERAL LIFTING CLAMPS 1 Piece(s) 19 Day(s) 3 38 65 303 88 364 106-5912 13000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications