1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hanchanman

FJG CHAMFERING CUTTERS

Hanchanman
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 36,698.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Lightweight (about 2 kg) handy type capable of light chamfering and machining up to C4

 
Part Number
HAM4-150CP3003
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 36,698.92

FJG CHAMFERING CUTTERS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Processable Plate Thickness(mm) 6 or more Chamfering performance Thread Surface up to C4 Operating appropriate air pressure(Mpa) 0.49~0.68(5~7kgf/c㎡)
Air Consumption Amount(m³/min) 0.19 Number Of Rotations(r.p.m) 10000 Dimensions(mm) W93×D205×H119
Weight(kg) 2 Number of flutes(Sheets) 3 Guide Plate Overall Length(mm) 150
Compatible Tip(Type) SDMW/SDEW

Please check the type/dimensions/specifications of the part HAM4-150CP3003 in the Hanchanman series.