1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shoulder Type Eye Bolt

Shoulder Type Eye Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 122.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Use when lifting workpieces or jigs for heavy objects

Part Number
SEB-8
SEB-10
SEB-12
SEB-14
SEB-16
SEB-20
SEB-24
SEB-30
SEB-36
SEB-42
SEB-48
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
H
(mm)
Mass
(g)

฿ 161.63

NWS SHOULDER TYPE EYEBOLT 1 Piece(s) 20 Day(s) 8P1.2515172032.651630

฿ 122.22

NWS SHOULDER TYPE EYEBOLT 1 Piece(s) 31 Day(s) 10P1.51821254172080

฿ 299.00

NWS SHOULDER TYPE EYEBOLT 1 Piece(s) 13 Day(s) 12P1.7522263050925100

฿ 435.90

NWS SHOULDER TYPE EYEBOLT 1 Piece(s) 20 Day(s) 14P2.0273035601130220

฿ 260.01

NWS SHOULDER TYPE EYEBOLT 1 Piece(s) 31 Day(s) 16P2.0273535601130220

฿ 404.59

NWS SHOULDER TYPE EYEBOLT 1 Piece(s) 31 Day(s) 20P2.5303540721335400

฿ 900.00

SHOULDER TYPE EYEBOLT 1 Piece(s) Same day 24P3.0384050901845800

฿ 1,356.27

NWS SHOULDER TYPE EYEBOLT 1 Piece(s) 31 Day(s) 30P3.545456011022601700

฿ 2,434.48

NWS SHOULDER TYPE EYEBOLT 1 Piece(s) 31 Day(s) 36P4.055557013326703000

฿ 3,954.89

NWS SHOULDER TYPE EYEBOLT 1 Piece(s) 31 Day(s) 42P4.565658015130804500

฿ 6,926.86

NWS SHOULDER TYPE EYEBOLT 1 Piece(s) 31 Day(s) 48P5.070759017035906700

Loading...

  1. 1
 

Basic Information

Finishing JIS G 3101(SS400), 4051(S17C), or S20C Features The working load for lifting at 45 degrees is for when the bolt's bearing surface adheres tightly to the load through counterboring etc., both rings are aligned in the same direction and are on the same flat surface.