1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clamping Stud Bolt (with Wrench Catcher)

Clamping Stud Bolt (with Wrench Catcher)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 152.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The length of the threaded portion at each end is different. A wrench hanging hook is included. T-slot nut biting can also easily be removed

Part Number
CSB-10100
CSB-10125
CSB-10150
CSB-10175
CSB-10200
CSB-1075
CSB-12100
CSB-12125
CSB-12150
CSB-12175
CSB-12200
CSB-1275
CSB-14100
CSB-14125
CSB-14150
CSB-14175
CSB-14200
CSB-14225
CSB-14250
CSB-14300
CSB-1475
CSB-16100
CSB-16125
CSB-16150
CSB-16175
CSB-16200
CSB-16225
CSB-16250
CSB-16300
CSB-1675
CSB-18100
CSB-18125
CSB-18150
CSB-18175
CSB-18200
CSB-18225
CSB-18250
CSB-18300
CSB-1875
CSB-20100
CSB-20125
CSB-20150
CSB-20175
CSB-20200
CSB-20225
CSB-20250
CSB-20300
CSB-2075
CSB-22100
CSB-22125
CSB-22150
CSB-22175
CSB-22200
CSB-22225
CSB-22250
CSB-22300
CSB-2275
CSB-24100
CSB-24125
CSB-24150
CSB-24175
CSB-24200
CSB-24225
CSB-24250
CSB-24300
CSB-2475
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
A / A' Length
(mm)
L2
(mm)
Mass
(g)
L1
(mm)

฿ 174.20

NWS CLAMPING BOLTS 1 Piece(s) 10 Day(s) 1008M10P=1.5455318

฿ 178.93

NWS CLAMPING BOLTS 1 Piece(s) 12 Day(s) 1258M10P=1.5606618

฿ 194.58

NWS CLAMPING BOLTS 1 Piece(s) 12 Day(s) 1508M10P=1.5758018

฿ 201.98

NWS CLAMPING BOLTS 1 Piece(s) 19 Day(s) 1758M10P=1.5909318

฿ 220.84

NWS CLAMPING BOLTS 1 Piece(s) 19 Day(s) 2008M10P=1.510510618

฿ 152.12

NWS CLAMPING BOLTS 1 Piece(s) 10 Day(s) 758M10P=1.5304018

฿ 185.98

NWS CLAMPING BOLTS 1 Piece(s) 1 Day(s) 10010M12P=1.75457518

฿ 191.28

NWS CLAMPING BOLTS 1 Piece(s) 1 Day(s) 12510M12P=1.75609418

฿ 199.58

NWS CLAMPING BOLTS 1 Piece(s) 1 Day(s) 15010M12P=1.757511318

฿ 219.20

NWS CLAMPING BOLTS 1 Piece(s) 12 Day(s) 17510M12P=1.759013118

฿ 229.03

NWS CLAMPING BOLTS 1 Piece(s) 14 Day(s) 20010M12P=1.7510516018

฿ 174.66

NWS CLAMPING BOLTS 1 Piece(s) 12 Day(s) 7510M12P=1.75305618

฿ 200.08

NWS CLAMPING BOLTS 1 Piece(s) 19 Day(s) 10011M14P=2.04510121

฿ 208.50

NWS CLAMPING BOLTS 1 Piece(s) 12 Day(s) 12511M14P=2.06013621

฿ 222.24

NWS CLAMPING BOLTS 1 Piece(s) 12 Day(s) 15011M14P=2.07516321

฿ 233.58

NWS CLAMPING BOLTS 1 Piece(s) 19 Day(s) 17511M14P=2.09019021

฿ 274.33

CLAMPING BOLTS 1 Piece(s) Same day 20011M14P=2.010521721

฿ 287.60

NWS CLAMPING BOLTS 1 Piece(s) 19 Day(s) 22511M14P=2.012524821

฿ 331.95

NWS CLAMPING BOLTS 1 Piece(s) 19 Day(s) 25011M14P=2.014027421

฿ 373.61

NWS CLAMPING BOLTS 1 Piece(s) 14 Day(s) 30011M14P=2.017032621

฿ 233.93

NWS CLAMPING BOLTS 1 Piece(s) 14 Day(s) 7511M14P=2.0308121

฿ 228.93

NWS CLAMPING BOLTS 1 Piece(s) 10 Day(s) 10013M16P=2.04513521

฿ 271.53

CLAMPING BOLTS 1 Piece(s) Same day 12513M16P=2.06016921

฿ 272.12

NWS CLAMPING BOLTS 1 Piece(s) 1 Day(s) 15013M16P=2.07520321

฿ 274.93

NWS CLAMPING BOLTS 1 Piece(s) 19 Day(s) 17513M16P=2.09023621

฿ 301.19

NWS CLAMPING BOLTS 1 Piece(s) 12 Day(s) 20013M16P=2.010527021

฿ 493.89

NWS CLAMPING BOLTS 1 Piece(s) 14 Day(s) 22513M16P=2.012530421

฿ 669.11

NWS CLAMPING BOLTS 1 Piece(s) 19 Day(s) 25013M16P=2.014033821

฿ 638.86

NWS CLAMPING BOLTS 1 Piece(s) 12 Day(s) 30013M16P=2.017040521

฿ 214.65

NWS CLAMPING BOLTS 1 Piece(s) 10 Day(s) 7513M16P=2.03010121

฿ 271.86

NWS CLAMPING BOLTS 1 Piece(s) 14 Day(s) 10014M18P=2.54518027

฿ 318.48

NWS CLAMPING BOLTS 1 Piece(s) 12 Day(s) 12514M18P=2.56022527

฿ 342.19

NWS CLAMPING BOLTS 1 Piece(s) 19 Day(s) 15014M18P=2.57527027

฿ 371.33

NWS CLAMPING BOLTS 1 Piece(s) 19 Day(s) 17514M18P=2.59031527

฿ 407.87

NWS CLAMPING BOLTS 1 Piece(s) 12 Day(s) 20014M18P=2.510536927

฿ 432.62

NWS CLAMPING BOLTS 1 Piece(s) 19 Day(s) 22514M18P=2.512540527

฿ 512.41

NWS CLAMPING BOLTS 1 Piece(s) 19 Day(s) 25014M18P=2.514045027

฿ 566.47

NWS CLAMPING BOLTS 1 Piece(s) 19 Day(s) 30014M18P=2.517054027

฿ 259.61

NWS CLAMPING BOLTS 1 Piece(s) 12 Day(s) 7514M18P=2.53013527

฿ 304.75

NWS CLAMPING BOLTS 1 Piece(s) 12 Day(s) 10017M20P=2.54521027

฿ 341.13

NWS CLAMPING BOLTS 1 Piece(s) 12 Day(s) 12517M20P=2.56026327

฿ 399.68

NWS CLAMPING BOLTS 1 Piece(s) 12 Day(s) 15017M20P=2.57531527

฿ 447.52

NWS CLAMPING BOLTS 1 Piece(s) 19 Day(s) 17517M20P=2.59036827

฿ 466.26

NWS CLAMPING BOLTS 1 Piece(s) 10 Day(s) 20017M20P=2.510542027

฿ 689.59

NWS CLAMPING BOLTS 1 Piece(s) 19 Day(s) 22517M20P=2.512547327

฿ 632.94

NWS CLAMPING BOLTS 1 Piece(s) 12 Day(s) 25017M20P=2.514052527

฿ 704.95

NWS CLAMPING BOLTS 1 Piece(s) 14 Day(s) 30017M20P=2.517063027

฿ 285.41

NWS CLAMPING BOLTS 1 Piece(s) 14 Day(s) 7517M20P=2.53015827

฿ 380.48

NWS CLAMPING BOLTS 1 Piece(s) 14 Day(s) 10019M22P=2.54526030

฿ 418.68

NWS CLAMPING BOLTS 1 Piece(s) 14 Day(s) 12519M22P=2.56032530

฿ 474.97

NWS CLAMPING BOLTS 1 Piece(s) 19 Day(s) 15019M22P=2.57539030

฿ 533.08

NWS CLAMPING BOLTS 1 Piece(s) 14 Day(s) 17519M22P=2.59045530

฿ 583.33

NWS CLAMPING BOLTS 1 Piece(s) 19 Day(s) 20019M22P=2.510552030

฿ 588.97

NWS CLAMPING BOLTS 1 Piece(s) 10 Day(s) 22519M22P=2.512558530

฿ 631.39

NWS CLAMPING BOLTS 1 Piece(s) 19 Day(s) 25019M22P=2.514065030

฿ 736.14

NWS CLAMPING BOLTS 1 Piece(s) 14 Day(s) 30019M22P=2.517078030

฿ 336.25

NWS CLAMPING BOLTS 1 Piece(s) 19 Day(s) 7515 / 19M22P=2.53019530

฿ 541.20

NWS CLAMPING BOLTS 1 Piece(s) 14 Day(s) 10019M24P=3.04527030

฿ 579.85

NWS CLAMPING BOLTS 1 Piece(s) 14 Day(s) 12519M24P=3.06033830

฿ 662.99

NWS CLAMPING BOLTS 1 Piece(s) 14 Day(s) 15019M24P=3.07540530

฿ 709.48

NWS CLAMPING BOLTS 1 Piece(s) 19 Day(s) 17519M24P=3.09047330

฿ 752.21

NWS CLAMPING BOLTS 1 Piece(s) 19 Day(s) 20019M24P=3.010554030

฿ 649.15

NWS CLAMPING BOLTS 1 Piece(s) 14 Day(s) 22519M24P=3.012560830

฿ 720.22

NWS CLAMPING BOLTS 1 Piece(s) 19 Day(s) 25019M24P=3.014067530

฿ 825.11

NWS CLAMPING BOLTS 1 Piece(s) 19 Day(s) 30019M24P=3.017081030

฿ 454.45

NWS CLAMPING BOLTS 1 Piece(s) 14 Day(s) 7515 / 19M24P=3.03020330

Loading...

  1. 1
 

Basic Information

Finishing S45C Heat Coating HRC30±5° Old No. Black oxide finish
Features The length of the threaded portion at both ends is different. Wrench hook is attached. T-slot nut biting can easily be removed.