1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetic Cleaner Tottebo, Neodymium

NWS MAGNET CHOOSE ARTICLES

Magnetic Cleaner Tottebo, Neodymium
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,189.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Resolves troublesome cutting chips and sludge processing in oil/water tanks of machine tools

[Features]
· Made entirely from stainless steel, it is extremely durable.
· The tip is non-magnetic with sealed magnets and the removal of chips or sludge can be performed easily.
· Even when chips or sludge have adhered to the body, they can be easily removed with a spatula.
· Cover can be washed with water or an air gun to remove contaminants.
· Can be installed in a narrow place

Part Number
MSR-370X
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,189.91

NWS MAGNET CHOOSE ARTICLES 1 Piece(s) 40 Day(s)

Loading...

  1. 1
 

Basic Information

Product Type Other Jigs Length (External)(mm) 210 Height (External)(mm) 117
Depth (External)(mm) 38 Magnetic force 3,700 Gauss Material Neodymium
Mass(g) 950 Features Made entirely of stainless steel and features excellent durability. The tip is non-magnetic with sealed magnets and the removal of chips or sludge can be performed easily. Even when chips or sludge have adhered to the body, they can be easily removed with a spatula. The cover can be easily cleaned with water or an air gun. Can be placed in narrow spaces. Use Can be installed inside the oil tank/water tank of wire cut/electric discharge processor/polishing machine/lathe/MC machine, and other machine tools. More effective if installed within the processing tanks for wire cut/electric discharge processors.
Body raw material All Stainless Steel

Please check the type/dimensions/specifications of the part MSR-370X in the Magnetic Cleaner Tottebo, Neodymium series.