(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MHC1TL |
MHC2TL |
MHC3TL |
MHC5TL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Claw Lifting Power (kN(t)) |
Head lift (kN(t)) |
Stroke (mm) |
Height (mm) |
Claw Length (mm) |
Claw Width (mm) |
Main Body Height (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,391.11 ฿ 12,268.42 |
HYDRAULIC TOE JACKS C/W JAW | 1 Piece(s) | 10 Day(s) | 10(1) | 30( 3) | 105 | 12~117 | 75 | 65 | 205 | 412-5258 | 7300 | 1 unit | ||
฿ 20,002.34 ฿ 16,703.95 |
HYDRAULIC TOE JACKS C/W JAW | 1 Piece(s) | 10 Day(s) | 20(2) | 50( 5) | 113 | 19~132 | 80 | 65 | 243 | 412-5266 | 13400 | 1 unit | ||
฿ 20,837.95 ฿ 17,232.98 |
HYDRAULIC TOE JACKS C/W JAW | 1 Piece(s) | 12 Day(s) | 30(3) | 70( 7) | 110 | 22~132 | 80 | 65 | 239 | 412-5274 | 15300 | 1 unit | ||
฿ 29,503.80 ฿ 24,538.31 |
HYDRAULIC TOE JACKS C/W JAW | 1 Piece(s) | 40 Day(s) | 50(5) | 100(10) | 120 | 25~145 | 75 | 75 | 292 | 412-5282 | 21000 | 1 unit |
The claw position is low and operability is excellent, allowing the jack to be used with a small clearance.
[Features]
· The handle socket rotates 180°, making it possible to operate while avoiding obstacles.
· It can be widely used as a disaster prevention device, etc.
· Outstanding heat resistance compared to similar products of competitors (usable temperature -20°C to 70°C).
· Return spring lowers jack down to lowest position simply by opening the valve.
· Features a dovetailed slide rail.
· 180° rotation type handle.
[Applications]
· Used for jacking up and adjusting the level of houses and machine tools.
· It is widely used as a disaster prevention device or for earthquake recovery.
Part Number |
---|
MHC1TL |
MHC2TL |
MHC3TL |
MHC5TL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Claw Lifting Power (kN(t)) |
Head lift (kN(t)) |
Stroke (mm) |
Height (mm) |
Claw Length (mm) |
Claw Width (mm) |
Main Body Height (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,391.11 ฿ 12,268.42 |
HYDRAULIC TOE JACKS C/W JAW | 1 Piece(s) | 10 Day(s) | 10(1) | 30( 3) | 105 | 12~117 | 75 | 65 | 205 | 412-5258 | 7300 | 1 unit | ||
฿ 20,002.34 ฿ 16,703.95 |
HYDRAULIC TOE JACKS C/W JAW | 1 Piece(s) | 10 Day(s) | 20(2) | 50( 5) | 113 | 19~132 | 80 | 65 | 243 | 412-5266 | 13400 | 1 unit | ||
฿ 20,837.95 ฿ 17,232.98 |
HYDRAULIC TOE JACKS C/W JAW | 1 Piece(s) | 12 Day(s) | 30(3) | 70( 7) | 110 | 22~132 | 80 | 65 | 239 | 412-5274 | 15300 | 1 unit | ||
฿ 29,503.80 ฿ 24,538.31 |
HYDRAULIC TOE JACKS C/W JAW | 1 Piece(s) | 40 Day(s) | 50(5) | 100(10) | 120 | 25~145 | 75 | 75 | 292 | 412-5282 | 21000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?