(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jack with Claw Without Return Spring MHC

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 12,361.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
MHC-1.2T SALE
MHC-2T SALE
MHC-3T SALE
MHC-5T SALE
MHC-7.5T SALE
MHC-10T SALE
MHC-15T SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Claw Lifting Power
(kN(t))
Head lift
(kN(t))
Stroke
(mm)
Height
(mm)
Claw Length
(mm)
Claw Width
(mm)
Main Body Height
(mm)
Trusco Code Mass
(g)
Features Amount Of Content

฿ 12,361.00

฿ 11,372.12

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 1 Day(s) 12( 1.2) 30( 3.0) 105 12~117 50 65 205 337-8411 7300 - 1 unit

฿ 16,550.00

฿ 15,224.35

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 1 Day(s) 20( 2.0) 50( 5.0) 113 16~129 50 65 240 337-8446 12300 - 1 unit

฿ 18,003.00

฿ 16,562.76

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 1 Day(s) 30( 3.0) 70( 7.0) 110 19~129 50 65 236 337-8454 13700 - 1 unit

฿ 19,219.51

฿ 17,343.69

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 1 Day(s) 50( 5.0) 100(10.0) 120 22~142 57 75 290 337-8462 17800 - 1 unit

฿ 32,492.00

฿ 29,892.64

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 1 Day(s) 75( 7.5) 150(15.0) 140 25~165 60 85 307 337-8471 32100 The claw placement is very low and exceedingly easy to operate. A grooved slide rail is use, and the product employs a rotating handle style. 1 unit

฿ 42,177.43

฿ 34,522.23

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 40 Day(s) 100(10.0) 200(20.0) 145 28~173 60 85 325 337-8420 34300 The claw placement is very low and exceedingly easy to operate. A grooved slide rail is use, and the product employs a rotating handle style. 1 unit

฿ 68,422.93

฿ 52,808.82

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 40 Day(s) 150(15.0) 300(30.0) 140 32~172 60 110 345 337-8438 53000 The claw placement is very low and exceedingly easy to operate. A grooved slide rail is use, and the product employs a rotating handle style. 1 unit

Basic Specifications

  • Product Type
    Jack with hook
  • Accessory
    Handle
  • Amount Of Content
    1 unit

Product Description

The claw position is low, allowing the jack to be used with a small clearance.
[Features]
· Outstanding heat resistance compared to similar products of competitors (usable temperature -20°C to 70°C).
· The handle socket rotates 180°, making it possible to operate while avoiding obstacles.
· The claw placement is very low and exceedingly easy to operate.
· Features a dovetailed slide rail.
· Comes with a handle.
[Applications]
· Used for jacking up and adjusting the level of houses and machine tools.
· It can also be widely used as a disaster prevention device or for earthquake recovery.

Part Number
MHC-1.2T SALE
MHC-2T SALE
MHC-3T SALE
MHC-5T SALE
MHC-7.5T SALE
MHC-10T SALE
MHC-15T SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Claw Lifting Power
(kN(t))
Head lift
(kN(t))
Stroke
(mm)
Height
(mm)
Claw Length
(mm)
Claw Width
(mm)
Main Body Height
(mm)
Trusco Code Mass
(g)
Features Amount Of Content

฿ 12,361.00

฿ 11,372.12

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 1 Day(s) 12( 1.2) 30( 3.0) 105 12~117 50 65 205 337-8411 7300 - 1 unit

฿ 16,550.00

฿ 15,224.35

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 1 Day(s) 20( 2.0) 50( 5.0) 113 16~129 50 65 240 337-8446 12300 - 1 unit

฿ 18,003.00

฿ 16,562.76

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 1 Day(s) 30( 3.0) 70( 7.0) 110 19~129 50 65 236 337-8454 13700 - 1 unit

฿ 19,219.51

฿ 17,343.69

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 1 Day(s) 50( 5.0) 100(10.0) 120 22~142 57 75 290 337-8462 17800 - 1 unit

฿ 32,492.00

฿ 29,892.64

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 1 Day(s) 75( 7.5) 150(15.0) 140 25~165 60 85 307 337-8471 32100 The claw placement is very low and exceedingly easy to operate. A grooved slide rail is use, and the product employs a rotating handle style. 1 unit

฿ 42,177.43

฿ 34,522.23

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 40 Day(s) 100(10.0) 200(20.0) 145 28~173 60 85 325 337-8420 34300 The claw placement is very low and exceedingly easy to operate. A grooved slide rail is use, and the product employs a rotating handle style. 1 unit

฿ 68,422.93

฿ 52,808.82

HYDRAULIC TOE JACKS C/W JAW 1 Piece(s) 40 Day(s) 150(15.0) 300(30.0) 140 32~172 60 110 345 337-8438 53000 The claw placement is very low and exceedingly easy to operate. A grooved slide rail is use, and the product employs a rotating handle style. 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be used widely as disaster prevention equipment etc.
●The claw position is very low, and the operability is excellent.
●Adopted dovetail groove type slide rail. 
●The handle is 180° rotation type.

Accessories

●Handle