(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Brightness Wrapper

High Brightness Wrapper

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TTP09

  • Color
    Fluorescent Yellow
  • Product Model
    Sash
  • Body Material
    Polyester
  • Reflecting Material
    Other
  • LED Present or Absent
    None
  • Longitudinal(mm)
    40
  • Side(mm)
    1400
  • Trusco Code
    418-3983
  • Mass(g)
    10
  • Specifications
    Shoulder Strap Type
  • Features
    High luminosity glass beads are used in a sash that is ideal as a night time traffic accident prevention item.
  • Amount Of Content
    1 pc.
Part Number
TTP09
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 56.00

SAFE VESTS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Color
    Fluorescent Yellow
  • Product Model
    Sash
  • Body Material
    Polyester
  • Reflecting Material
    Other
  • LED Present or Absent
    None
  • Longitudinal(mm)
    40
  • Side(mm)
    1400
  • Trusco Code
    418-3983
  • Mass(g)
    10
  • Specifications
    Shoulder Strap Type
  • Features
    High luminosity glass beads are used in a sash that is ideal as a night time traffic accident prevention item.
  • Amount Of Content
    1 pc.

Product Description

[Features]
·Ultra-reasonable popular version of the reflective sash!! Made with a single piece of non-woven fabric, it has a reputation for being "very light!"
·Can be folded compactly and stored in a pocket
·It is a sash that uses high-intensity glass beads and is ideal as an item to prevent traffic accidents at night.
[Applications]
·Crime prevention and traffic safety enlightenment products

Specifications of TTP09

  • Color
    Fluorescent Yellow
  • Product Model
    Sash
  • Body Material
    Polyester
  • Reflecting Material
    Other
  • LED Present or Absent
    None
  • Longitudinal(mm)
    40
  • Side(mm)
    1400
  • Trusco Code
    418-3983
  • Mass(g)
    10
  • Specifications
    Shoulder Strap Type
  • Features
    High luminosity glass beads are used in a sash that is ideal as a night time traffic accident prevention item.
  • Amount Of Content
    1 pc.
Part Number
TTP09
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 56.00

SAFE VESTS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Sashes using high- intensity luminosity glass beads items and it is optimum as a night traffic accident prevention item.

Specification

●Color:Fluorescent yellow
●L x W (mm):40 x 1400
●SPQ(piece):300
●Shawl Type

Materials

●Polyester (non-woven fabric)