(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For demagnetizing narrow and localized parts such as blades installed on machine tools, press die punches, and guide pin tips.
Part Number |
---|
KMDP-16A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 40,554.00 ฿ 25,163.76 | MAGNET TOOL | 1 Piece(s) | Same day |
Loading...
Product Type | Demagnetizer | Total Length | 264 | Diameter | 30 |
---|---|---|---|---|---|
Maximum Magnetic Density(T) | 0.08 | Mass(kg) | 0.3 | Battery Rating | 2.4V2000mAh |
Use 1 | Great for Those Who Want to Reduce Surface Magnetization of Magnetic Metals in Narrow Areas or in Specific Regions | Use 2 | For removing weak residual magnetism in local areas after removing the bulk of the magnetization with a large demagnetizer | Features | High magnetic strength rare earth magnet is used in the tip of the rotating magnetic field, it is small in size and gives high performance. Environment friendly nickel-metal hydride battery is used. |
Accessories | AC Adapter (input: 100 VAC 50/60 Hz, output: 2.7 VDC 0.5 A, 1.9 m cord) |
Please check the type/dimensions/specifications of the part KMDP-16A in the Pen Type Demagnetizer series.
How can we improve?
How can we improve?