(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Magnetizers/Demagnetizers

Magnetizers/demagnetizers are a general term for an energy supply device that magnetizes a permanent magnet to create a high magnetic field, or a machine that extracts magnetism from a magnetized magnetic material. Used for magnetizing and demagnetizing work tools such as drills and end mills, blades, and centering bars. Among them, there are demagnetizers that have a high heat dissipation effect and can be continuously energized and ones that exhibit a high demagnetizing effect even for those that are difficult to demagnetize such as special steel. The types of magnetizers/demagnetizers include a pen type for use in narrow spaces and local areas such as punched parts of press dies and blades attached to machine tools, a table type used for removing residual magnetism of large workpieces, and more. There is also a combined type of a magnetizer and a demagnetizer. The feature is that it can magnetize and demagnetize simply by pressing a button or rubbing against it.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 3 Day(s) or Less
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • Others
14 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Magnetouch (for Both Magnetic Attachment and Detachment)

    Magnetouch (for Both Magnetic Attachment and Detachment)

    TRUSCO

    [Features]
    · Ideal for magnetization and demagnetization with/from rod-shaped metals such screwdrivers.
    · Turning on and off the magnet is easy with a single button to press.
    [Applications]
    · For magnetizing and demagnetizing tools.
    From: ฿ 2,587.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Magnet Catcher

    Magnet Catcher

    TECNOPLAN

    Using the power of magnets, tools can be easily picked up even when dropped, without having to descend from elevated work areas. It is equipped with LEDs, so it can be used in gaps, dark places, etc.
    From: ฿ 2,336.09
    Days to Ship: day to ship 16 Day(s)
    day to ship 16 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Magnetizer

    Magnetizer

    TONE

    [Features]
    · Magnetize (+) or demagnetize (-) the tip of screwdrivers or hex wrenches.
    · Insert the tip into the main body, and magnetize by rubbing the screwdriver on the (+) section, or demagnetize by rubbing the screwdriver on the (-) section.
    From: ฿ 354.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Table Type Demagnetizer
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Table Type Demagnetizer

    KANETEC

    [Features]
    ·It has a good heat dissipation effect and can withstand continuous energization.
    ·High demagnetization effect is demonstrated even for special steel materials that are difficult to demagnetize.
    [Applications]
    ·For removing residual magnetism on the surface of workpieces.
    ·It is used to demagnetize the workpiece when it is magnetized.
    From: ฿ 27,751.00
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Pen Type Demagnetizer
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Pen Type Demagnetizer

    KANETEC

    For demagnetizing narrow and localized parts such as blades installed on machine tools, press die punches, and guide pin tips.
    From: ฿ 40,554.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Tool Demagnetizer
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Tool Demagnetizer

    KANETEC

    Used for demagnetizing magnetic tools such as drills, reamers, tool bits, and cutters, as well as measuring tools.
    From: ฿ 13,724.98
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Magne Touch
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Magne Touch

    NIIGATA SEIKI (SK)

    A magnetizer/demagnetizer that can simply magnetize/demagnetize work tools such as screwdrivers, or edged tools, centering bars, etc.
    [Features]
    · By magnetizing the tips of the screwdrivers, etc., screws can be retained more securely.
    · Can be used for easy tightening or removal in narrow or difficult-to-reach spaces.
    · Ideal for demagnetization of magnetic blades
    * Can be magnetized to S45C to S55, or SK materials, but this might not be possible depending on the structure of the materials.
    * Adsorption is less for box wrenches (hexagonal shape) because the tool contact surface area is small.
    [Applications]
    · It is used for demagnetizing drills, end mills, taps, reamers, and so on, and for magnetizing the tips of screwdrivers.
    From: ฿ 2,770.76
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Magnet Cleaner

    Magnet Cleaner

    TECNOPLAN

    Adsorbs and collects small parts in tight spaces inaccessible by hands. This is convenient for removing chips from drilling or tapping work, and also crude iron powder / iron flakes from the inside of holes.
    From: ฿ 239.23
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hand-Operated Demagnetizer THD-123

    Hand-Operated Demagnetizer THD-123

    TECNOPLAN

    [Features]
    · Troublesome residual magnetism can be removed by moving the device several times in the direction of the arrows.
    A 2-way type that can be used both by hand or by setting down.

    From: ฿ 11,035.52
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Demagnetizer
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Demagnetizer

    AS ONE

    [Features]
    · It is suitable for demagnetization of tools such as drills, cutters and calipers and partial demagnetization of large steel plates, etc.
    From: ฿ 45,010.00
    Special Price
    Days to Ship: day to ship 35 Day(s)
    day to ship 35 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Demagnetizer EA781BH-1

    Demagnetizer EA781BH-1

    ESCO

    【Product Specifications】
    ・Weight-2.3kg
    ・Dim.-102 x 86 x 119mm
    ・Optimal for demagnetizing drills, turning tools, cutters, and other magnetized tools such as calipers
    ・Power supply-AC100V, 16W
    From: ฿ 26,549.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pen Type Demagnetizer EA781BH-3

    Pen Type Demagnetizer EA781BH-3

    ESCO

    【Product Specifications】
    ・For demagnetizing attached blades, punching section of press dies, tips of guide pins, etc.
    ・Maximum magnetic flux density-0.08T
    ・Power supply-AC adapter or 2.4V 2000mAh battery
    ・Tip (demagnetizing area)-Dia. 15.5 x 26mm
    ・Full length-264mm
    ・Weight-0.3kg
    ・Accessories-AC adapter (cord length: 1.9m)
    ・Useful for when carefully demagnetizing residual weak magnetic field on local area.
    From: ฿ 35,923.55
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    LED Search Magnet CME-CAF50

    LED Search Magnet CME-CAF50

    TECNOPLAN

    [Features]
    · A high strength magnet with a maximum adsorption strength of 1 kgf or more. The tip is flexible and can be bent.
    · The tip can be extended up to 50 mm.

    From: ฿ 937.17
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Hand Tool Magnetiser/Demagnetiser
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Hand Tool Magnetiser/Demagnetiser

    RS Pro

    Pocket sized magnetiser housed in a strong plastic case
    Suitable for magnetising/demagnetising of small hand tools like screwdrivers or other ferrous metal items
    To demagnetise simply pass the object through the demagnetise section of the tool
    From: ฿ 1,309.87
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Utilization(%)
You can add up to 6 items per a category to the compare list.
Magnetouch (for Both Magnetic Attachment and Detachment)
You can add up to 6 items per a category to the compare list.
Magnet Catcher
You can add up to 6 items per a category to the compare list.
Magnetizer
You can add up to 6 items per a category to the compare list.
Sale
Table Type Demagnetizer
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Pen Type Demagnetizer
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Tool Demagnetizer
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Magne Touch
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Magnet Cleaner
You can add up to 6 items per a category to the compare list.
Hand-Operated Demagnetizer THD-123
You can add up to 6 items per a category to the compare list.
Sale
Demagnetizer
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Demagnetizer EA781BH-1
You can add up to 6 items per a category to the compare list.
Pen Type Demagnetizer EA781BH-3
You can add up to 6 items per a category to the compare list.
LED Search Magnet CME-CAF50
You can add up to 6 items per a category to the compare list.
Sale
Hand Tool Magnetiser/Demagnetiser
Until 30/06/2024
Brand

TRUSCO

TECNOPLAN

TONE

KANETEC

KANETEC

KANETEC

NIIGATA SEIKI (SK)

TECNOPLAN

TECNOPLAN

AS ONE

ESCO

ESCO

TECNOPLAN

RS Pro

Product Series

Magnetouch (for Both Magnetic Attachment and Detachment)

Magnet Catcher

Magnetizer

Table Type Demagnetizer

Pen Type Demagnetizer

Tool Demagnetizer

Magne Touch

Magnet Cleaner

Hand-Operated Demagnetizer THD-123

Demagnetizer

Demagnetizer EA781BH-1

Pen Type Demagnetizer EA781BH-3

LED Search Magnet CME-CAF50

Hand Tool Magnetiser/Demagnetiser

From

฿ 2,587.00

฿ 2,336.09

฿ 354.00

฿ 27,751.00

Special Price

On Sale Until 30/04/2024

฿ 40,554.00

Special Price

On Sale Until 30/04/2024

฿ 13,724.98

Special Price

On Sale Until 30/04/2024

฿ 2,770.76

Special Price

On Sale Until 30/04/2024

฿ 239.23

฿ 11,035.52

฿ 45,010.00

Special Price

On Sale Until 30/04/2024

฿ 26,549.00

฿ 35,923.55

฿ 937.17

฿ 1,309.87

Special Price

On Sale Until 30/06/2024

Days to Ship Same day 16 Day(s) 1 Day(s) 1 Day(s) Same day 40 Day(s) Same day 3 Day(s) 5 Day(s) 35 Day(s) 12 Day(s) 6 Day(s) 31 Day(s) 7 Day(s)
Product TypeFor both magnetizing and demagnetizingMagnetizerFor both magnetizing and demagnetizingDemagnetizerDemagnetizerDemagnetizerFor both magnetizing and demagnetizingMagnetizerDemagnetizerDemagnetizer--Magnetizer-
Utilization(%)---100%ED-20% ED (1 Min. or Less)--100% ED-----

Loading...

  1. 1

Related Categories to Magnetizers/Demagnetizers