1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HL Type, Hand LIFMA (Part Number)

HL Type, Hand LIFMA
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 8,961.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A cam mechanism is used for attachment and detachment so that no direct friction is applied to the surface of the transported object. (HL-20A)
· Objects can be smoothly attached/detached.
· The magnetic force can be turned ON and OFF by operating a lever. (HL-15)
· A T-shaped handwheel is sturdy yet fits well to the hand, providing stable transport of the workpiece. (HL-15)
[Application]
· Suitable for easy retrieval of steel materials, steel plates, and for the easy transport of metal frames, materials, press molds and semi-finished parts etc.

 
Part Number
HL-15
HL-20ASALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLifting Capacity (Steel Plate)
(kg)
Adsorption Force
(N)
Dimensions: Width
(mm)
Size: Length
(mm)
Dimensions: Height
(mm)
Handle Length
(mm)
Mass
(kg)

฿ 8,961.00

KAN MAGNET TOOL 1 Piece(s) 4 Day(s) 20Sideways: 350, Hanging: 15006012052493.0

฿ 13,300.00

฿ 10,108.00

KAN MAGNET TOOL 1 Piece(s) 5 Day(s) 30Sideways: 500, Hanging: 2000100140322002.5

Loading...

  1. 1

Basic Information

Lifting Magnet Method Permanent Magnet Type Product Model Hand Lift Intended Use For Steel Plate
Feature 1 Magnetic force can be turned ON/OFF by lever operation Feature 2 Features a cam mechanism for attachment/detachment in an effort not to apply direct friction, or to make scratches onto the surface of the object to transport (HL-20A) Feature 3 Assembly and removal of transported goods can be done smoothly
Feature 4 Robust and firmly fixed T handle ensures stable transport of workpieces (HL-15). Use For Extruding Steel Alloys and Steel Sheets, or for Simple Transportation of Metal Frames, Raw Materials, Press Dies, Semi-Processed Goods, Etc.