(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
TECNOPLAN
From: ฿ 29,698.47 |
---|
Days to Ship: 10 Day(s) |
KANETEC
From: ฿ 8,961.00 |
---|
Special Price |
Days to Ship: 4 Day(s) |
NIIGATA SEIKI (SK)
From: ฿ 3,835.15 |
---|
Special Price |
Days to Ship: 40 Day(s) |
From: ฿ 27,200.00 |
---|
Days to Ship: 1 Day(s) |
Small Electromagnetic Lifma, LMU-SR Type
KANETEC
From: ฿ 42,981.00 |
---|
Special Price |
Days to Ship: 71 Day(s) |
TRUSCO
From: ฿ 12,691.00 |
---|
Days to Ship: 1 Day(s) |
Permanent Magnetic Lifma Model PL
KANETEC
From: ฿ 40,811.00 |
---|
Special Price |
Days to Ship: 4 Day(s) |
Permanent Magnetic Lifma (Steel Plate / Round Steel Bar Combination) Outdoor Type
KANETEC
From: ฿ 305,270.00 |
---|
Special Price |
Days to Ship: 35 Day(s) |
Press Plate Attachment/Detachment Tool, Magnet Material: Neodymium Magnet
MISUMI
From: ฿ 565.16 |
---|
Days to Ship: 45 Day(s) |
Super Magnet (For Steel Sheets)
KITO
From: ฿ 23,136.87 |
---|
Days to Ship: 1 Day(s) |
LMU Type, Small Electromagnetic LIFMA
KANETEC
From: ฿ 27,367.25 |
---|
Special Price |
Days to Ship: 10 Day(s) |
TECNOPLAN
From: ฿ 77,820.11 |
---|
Days to Ship: 31 Day(s) |
Press Plate Attachment / Detachment Tool, Power Cable Type
TRUSCO
From: ฿ 587.00 |
---|
Days to Ship: Same day |
KANETEC
From: ฿ 50,820.00 |
---|
Special Price |
Days to Ship: 40 Day(s) |
Hand Type Magnet Lift EA984CA-3
ESCO
From: ฿ 9,644.00 |
---|
Days to Ship: 17 Day(s) |
ESCO
From: ฿ 999,999,999.00 |
---|
Days to Ship: Quote |
ESCO
From: ฿ 67,595.00 |
---|
Days to Ship: 17 Day(s) |
TECNOPLAN
From: ฿ 7,164.39 |
---|
Days to Ship: 8 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Lifting Magnet System |
Product Type |
Lifting Ability (steel panel)(kg) |
Application |
Lifting Ability (round steel bar)(kg) |
Suspension Ring Inner Diameter(mm) |
Adsorption Power(N) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | TECNOPLAN | KANETEC | KANETEC | NIIGATA SEIKI (SK) | KITO | KANETEC | TRUSCO | KANETEC | KANETEC | MISUMI | KITO | KANETEC | TECNOPLAN | TRUSCO | KANETEC | ESCO | ESCO | ESCO | TECNOPLAN |
Product Series | Permanent Magnetic Lifma (Steel Plate / Round Steel Bar Combination) Outdoor Type | Press Plate Attachment/Detachment Tool, Magnet Material: Neodymium Magnet | |||||||||||||||||
From | ฿ 29,698.47 | ฿ 3,815.00 Special Price On Sale Until 31/03/2024 | ฿ 8,961.00 Special Price On Sale Until 31/03/2024 | ฿ 3,835.15 Special Price On Sale Until 31/03/2024 | ฿ 27,200.00 | ฿ 42,981.00 Special Price On Sale Until 31/03/2024 | ฿ 12,691.00 | ฿ 40,811.00 Special Price On Sale Until 31/03/2024 | ฿ 305,270.00 Special Price On Sale Until 31/03/2024 | ฿ 565.16 | ฿ 23,136.87 | ฿ 27,367.25 Special Price On Sale Until 31/03/2024 | ฿ 77,820.11 | ฿ 587.00 | ฿ 50,820.00 Special Price On Sale Until 31/03/2024 | ฿ 9,644.00 | ฿ 999,999,999.00 | ฿ 67,595.00 | ฿ 7,164.39 |
Days to Ship | 10 Day(s) | 4 Day(s) | 4 Day(s) | 40 Day(s) | 1 Day(s) | 71 Day(s) | 1 Day(s) | 4 Day(s) | 35 Day(s) | 45 Day(s) | 1 Day(s) | 10 Day(s) | 31 Day(s) | Same day | 40 Day(s) | 17 Day(s) | Quote | 17 Day(s) | 8 Day(s) |
Lifting Magnet System | Permanent magnet type | - | Permanent magnet type | Permanent magnet type | Permanent magnet type | Built-in Rectifier Type | Power supply cable type | Permanent magnet type | - | Permanent magnet type | Permanent magnet type | Power supply cable type | Permanent magnet type | Power supply cable type | Power supply cable type | - | - | - | Permanent magnet type |
Product Type | Lifting Magnet | Hand Lift | Hand Lift | Hand Lift | Lifting Magnet | Lifting Magnet | Hand Lift | Lifting Magnet | - | Hand Lift | Lifting Magnet | Lifting Magnet | Lifting Magnet | Hand Lift | Lifting Magnet | - | - | - | Hand Lift |
Lifting Ability (steel panel)(kg) | 100 ~ 300 | - | 20 ~ 30 | - | 70 ~ 950 | 250 ~ 1200 | 30 | 200 ~ 400 | 1000 ~ 2000 | - | 70 ~ 1000 | 250 ~ 2500 | 600 | - | 200 ~ 1500 | - | - | - | - |
Application | - | - | For steel plates | - | For steel plates / For Round Steel / Steel Sheet Round Steel Multi-use | For steel plates | - | For steel plates | - | - | For steel plates | For steel plates | - | - | For steel plates | - | - | - | For steel plates |
Lifting Ability (round steel bar)(kg) | - | - | - | - | 50 ~ 700 | - | - | - | 600 ~ 900 | - | - | - | - | - | - | - | - | - | - |
Suspension Ring Inner Diameter(mm) | - | - | - | - | 35 ~ 60 | M16(φ35) ~ M30(φ60) | - | BC14(φ40) ~ BB20(φ58) | 65 ~ 80 | - | 35 ~ 60 | M16(φ35) ~ M42(φ80) | - | - | 12 ~ 25 | - | - | - | - |
Adsorption Power(N) | - | 500(50kgf) | Sideways: 350, Hanging: 1500 ~ Sideways: 500, Hanging: 2000 | 1500 | - | - | 500 (Sideways), 2,000 (Hanging) | - | - | 5 ~ 15 | - | - | - | 5 ~ 15 | - | - | - | - | 1,960 |
Loading...
How can we improve?
How can we improve?