1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Permanent Magnetic Lifma Model PL (Part Number)

Permanent Magnetic Lifma Model PL
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 40,811.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Permanent magnet type, so current is not required. Semipermanently delivers powerful magnetic force.

Part Number
PL-20BSALE
PL-40BSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLifting Capacity (Steel Plate)
(kg)
Inner Diameter of Hanging Wheel
(mm)
Size B
(mm)
Size H
(mm)
Mass
(kg)

฿ 40,811.00

฿ 31,016.36

KAN MAGNET TOOL 1 Piece(s) 4 Day(s) 200BC14(φ40)1221508.5

฿ 60,621.00

฿ 46,071.96

KAN MAGNET TOOL 1 Piece(s) 4 Day(s) 400BB20(φ58)21218114.0

Loading...

  1. 1

Basic Information

Lifting Magnet Method Permanent Magnet Type Product Model Lifting Magnet Intended Use For Steel Plate
Size L(mm) 255 Feature 1 Cam type is used to allow easy attachment and detachment Feature 2 It is a permanent magnet type and doesn't require a power supply so there is no danger of power outages or power system malfunction
Use Ideal for Black Coated Iron Plates, Even Iron Products, Other Material Transport, Machine Parts, Press Molds, Plastic Molds, Etc., and Hoisted Lifting of Products That Are Semi Flat