(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Direct Connect Small Gas Mask Canister Low Concentration Type Standard Value 35-50 (minutes or more)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
    ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
    ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
    ขออภัยในความไม่สะดวก

    Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.
  • From :
    ฿ 220.42 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CA-705/HG/AG
CA-705OV
CA-707L2/SO
CA-707OV
CA-707S/OV
CA-710AM
CA-710FA2
CA-710ME
CA-710OV
CA-710SOHS
CA-715/OV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Target Gas Value Of Standard 2
(Minutes or More)
Breakthrough Time 1
(min)
Breakthrough Time 2
(min)
Maximum Allowed Transmission Density 1
(ppm)
Maximum Allowed Transmission Density 2
(ppm)
Compatible Parts Trusco Code Mass
(g)
Use Features Specifications Amount Of Content

฿ 231.04

GAS RESPIRATORS 1 Piece(s) 10 Day(s) Halogen, acid gas 40 80 117 190 1 5 452-4381 56 Chlorine / Hydrogen chloride 0.02、0.03 TN321/JIS T8152 1 pc.

฿ 220.42

GAS RESPIRATORS 1 Piece(s) 10 Day(s) Organic Gas 50 - 100 - 5 - 363-1362 46 Cyclohexane 0.03 TN23 1 pc.

฿ 541.00

GAS RESPIRATORS 1 Piece(s) Same day Sulfurous Acid Gas 35 - 60 - 5 - 388-0851 83 Sulfurous Acid Gas 0.03 TN209 1 pc.

฿ 231.06

GAS RESPIRATORS 1 Piece(s) 12 Day(s) Organic Gas 50 - 170 - 5 - 363-1371 60 Cyclohexane 0.03 TN188 1 pc.

฿ 295.06

GAS RESPIRATORS 1 Piece(s) 12 Day(s) Organic Gas 50 - 170 - 5 - 388-0869 75 Cyclohexane 0.03 TN196 1 pc.

฿ 415.43

GAS RESPIRATORS 1 Piece(s) 12 Day(s) Ammonia 40 - 145 - 50 - 459-9659 110 Ammonia 0.1 TN213 1 pc.

฿ 349.95

GAS RESPIRATORS 1 Piece(s) 40 Day(s) Organic Solvents, Formaldehyde 50 - 120 550 5 0.1 459-9675 78 Cyclohexane/Formaldehyde 0.03、0.002 TN344 1 pc.

฿ 448.57

GAS RESPIRATORS 1 Piece(s) 40 Day(s) Mercury - - 480 - 0.025(mg/m3) - 459-9683 97 Mercury vapor 10(mg/m3) - 1 pc.

฿ 240.92

GAS RESPIRATORS 1 Piece(s) 10 Day(s) Organic Gas 50 - 250 - 5 - 363-1389 69 Cyclohexane 0.03 TN96 1 pc.

฿ 323.13

GAS RESPIRATORS 1 Piece(s) 12 Day(s) Sulfurous Acid Gas/Hydrogen Sulfide 35 35 90 400 5 10 459-9691 100 Sulfurous Acid Gas/Hydrogen Chloride 0.03、0.02 TN58 1 pc.

฿ 421.68

GAS RESPIRATORS 1 Piece(s) 10 Day(s) Organic Gas 50 - 361 - 5 - 388-0877 104 Cyclohexane 0.03 TN312 1 pc.

Basic Specifications

  • Product applications
    Respirator
  • Product Model
    Replacement Parts
  • Detail Type
    Filter Cartridge (Low concentration type)
  • Applicable Model
    GM77・GM22
  • Application
    For work that generates low concentrations of toxic gases. (Using the canister adapted to target gas)
  • Features
    Designed to fit the shape of Japanese people's faces, made with a double cushion structure that prevents harmful materials from entering. One-touch connection enables the mask to be put on and taken off easily.
  • Amount Of Content
    1 pc.

Product Description

Canister for direct-coupling type compact gas masks.
[Features]
· Based on the maximum allowable concentration of the toxic gas, etc., select and mount a canister to the mask body suited to the work environment.
· Simple replacement of canister with "click" and "snap" method.
[Applications]
· Spray coating work, powder coating work, roller coating work, pesticide application work (emulsions/water dispersible powders/powders), and other toxic gas work.

Part Number
CA-705/HG/AG
CA-705OV
CA-707L2/SO
CA-707OV
CA-707S/OV
CA-710AM
CA-710FA2
CA-710ME
CA-710OV
CA-710SOHS
CA-715/OV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Target Gas Value Of Standard 2
(Minutes or More)
Breakthrough Time 1
(min)
Breakthrough Time 2
(min)
Maximum Allowed Transmission Density 1
(ppm)
Maximum Allowed Transmission Density 2
(ppm)
Compatible Parts Trusco Code Mass
(g)
Use Features Specifications Amount Of Content

฿ 231.04

GAS RESPIRATORS 1 Piece(s) 10 Day(s) Halogen, acid gas 40 80 117 190 1 5 452-4381 56 Chlorine / Hydrogen chloride 0.02、0.03 TN321/JIS T8152 1 pc.

฿ 220.42

GAS RESPIRATORS 1 Piece(s) 10 Day(s) Organic Gas 50 - 100 - 5 - 363-1362 46 Cyclohexane 0.03 TN23 1 pc.

฿ 541.00

GAS RESPIRATORS 1 Piece(s) Same day Sulfurous Acid Gas 35 - 60 - 5 - 388-0851 83 Sulfurous Acid Gas 0.03 TN209 1 pc.

฿ 231.06

GAS RESPIRATORS 1 Piece(s) 12 Day(s) Organic Gas 50 - 170 - 5 - 363-1371 60 Cyclohexane 0.03 TN188 1 pc.

฿ 295.06

GAS RESPIRATORS 1 Piece(s) 12 Day(s) Organic Gas 50 - 170 - 5 - 388-0869 75 Cyclohexane 0.03 TN196 1 pc.

฿ 415.43

GAS RESPIRATORS 1 Piece(s) 12 Day(s) Ammonia 40 - 145 - 50 - 459-9659 110 Ammonia 0.1 TN213 1 pc.

฿ 349.95

GAS RESPIRATORS 1 Piece(s) 40 Day(s) Organic Solvents, Formaldehyde 50 - 120 550 5 0.1 459-9675 78 Cyclohexane/Formaldehyde 0.03、0.002 TN344 1 pc.

฿ 448.57

GAS RESPIRATORS 1 Piece(s) 40 Day(s) Mercury - - 480 - 0.025(mg/m3) - 459-9683 97 Mercury vapor 10(mg/m3) - 1 pc.

฿ 240.92

GAS RESPIRATORS 1 Piece(s) 10 Day(s) Organic Gas 50 - 250 - 5 - 363-1389 69 Cyclohexane 0.03 TN96 1 pc.

฿ 323.13

GAS RESPIRATORS 1 Piece(s) 12 Day(s) Sulfurous Acid Gas/Hydrogen Sulfide 35 35 90 400 5 10 459-9691 100 Sulfurous Acid Gas/Hydrogen Chloride 0.03、0.02 TN58 1 pc.

฿ 421.68

GAS RESPIRATORS 1 Piece(s) 10 Day(s) Organic Gas 50 - 361 - 5 - 388-0877 104 Cyclohexane 0.03 TN312 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1