(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Square Bit for Electric Drills (With Magnet)

Square Bit for Electric Drills (With Magnet)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 330.78 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ESB-3.0P-65
ESB-3.0P-110
ESB-3.0P-150
ESB-3.5P-65
ESB-3.5P-110
ESB-3.5P-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Tip Opposite Side Dimensions (mm) Weight
(g)
Packaging Dimensions Height x Width
(mm)

฿ 330.78

TOP HAND TOOL 1 Piece(s) 31 Day(s) 65 3 (1/8 inch) 35 120×50

฿ 374.74

TOP HAND TOOL 1 Piece(s) 31 Day(s) 110 3 (1/8 inch) 65 200×50

฿ 393.72

TOP HAND TOOL 1 Piece(s) 31 Day(s) 150 3 (1/8 inch) 85 200×50

฿ 330.78

TOP HAND TOOL 1 Piece(s) 31 Day(s) 65 3.5 (9/64") 35 200×50

฿ 360.53

TOP HAND TOOL 1 Piece(s) 31 Day(s) 110 3.5 (9/64") 65 200×50

฿ 393.72

TOP HAND TOOL 1 Piece(s) 31 Day(s) 150 3.5 (9/64") 85 200×50

Basic Specifications

  • Tip Type
    Square Type
  • Shank Diameter(mm)
    6.35
  • Single Item / Set Items
    Single Item
  • With or Without Cutting Edge Magnet Function
    Included
  • With or Without Double-headed Function
    Included
  • Material
    Special Alloy Steel
  • Supplement
    Compatible with 18 V impact drivers. Special steel undergoes a thorough heat treatment resulting in excellent durability. Each size comes with two pieces.

Product Description

A bit for square screws.
[Features]
· A selection of 65, 110, and 150 mm in the whole length available according to uses.
· The special steel is completely heat treated and has excellent durability.
· Comes with a magnet to catch small square screws firmly.
· Manufactured in Japan using carefully selected materials, ensuring a level of safety and peace of mind unique to products manufactured entirely in Japan.
· The hexagonal shank portion is 6.35 mm and can be quickly attached to the impact screwdriver for use.
[Application]
· Thisisan impact screwdriver ideal for tightening square screws.
· The No. 2 (3.0 mm square hole) is usable for tightening screws for an assembly of steel, imported, and log-houses.
· The No. 3 (3.5 mm square hole) is usable for tightening screws for fixing AAC floors and boards.

Part Number
ESB-3.0P-65
ESB-3.0P-110
ESB-3.0P-150
ESB-3.5P-65
ESB-3.5P-110
ESB-3.5P-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Length
(mm)
Tip Opposite Side Dimensions (mm) Weight
(g)
Packaging Dimensions Height x Width
(mm)

฿ 330.78

TOP HAND TOOL 1 Piece(s) 31 Day(s) 65 3 (1/8 inch) 35 120×50

฿ 374.74

TOP HAND TOOL 1 Piece(s) 31 Day(s) 110 3 (1/8 inch) 65 200×50

฿ 393.72

TOP HAND TOOL 1 Piece(s) 31 Day(s) 150 3 (1/8 inch) 85 200×50

฿ 330.78

TOP HAND TOOL 1 Piece(s) 31 Day(s) 65 3.5 (9/64") 35 200×50

฿ 360.53

TOP HAND TOOL 1 Piece(s) 31 Day(s) 110 3.5 (9/64") 65 200×50

฿ 393.72

TOP HAND TOOL 1 Piece(s) 31 Day(s) 150 3.5 (9/64") 85 200×50

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1