(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Screwdriver Bit Set for Electric Drill (6-Piece Set) DB2-600S

Screwdriver Bit Set for Electric Drill (6-Piece Set) DB2-600S

You can add up to 6 items to the comparison list.

Loading...

Specifications of DB2-600S

  • Tip Type
    Plus (+)
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    45 ~ 110
  • Single Item / Set Items
    Set Parts
  • Tip Size Plus (+)
    No. 2
  • Quantity of Bits Included
    6
  • With or Without Cutting Edge Magnet Function
    Included
  • With or Without Double-headed Function
    Included
  • Weight(g)
    105
  • Set Content
    45×2、65×2、110×2
  • Supplement
    Compatible with 18 V impact drivers. Special steel undergoes a thorough heat treatment resulting in excellent durability. Includes a holder, which is convenient for storing.
Part Number
DB2-600S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 470.60

HAND TOOL 1 Piece(s) Same day

Basic Specifications

  • Tip Type
    Plus (+)
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    110 / 65 / 45
  • Single Item / Set Items
    Set Parts
  • Tip Size Plus (+)
    No. 2
  • Quantity of Bits Included
    6
  • With or Without Cutting Edge Magnet Function
    Included
  • With or Without Double-headed Function
    Included
  • Weight(g)
    105
  • Set Content
    45×2、65×2、110×2
  • Supplement
    Compatible with 18 V impact drivers. Special steel undergoes a thorough heat treatment resulting in excellent durability. Includes a holder, which is convenient for storing.

Product Description

Ideal for attaching and detaching No.2 + screws using an impact screwdriver.

[Features]
· The special steel has been subjected to complete heat treatment for incredible durability.
· 6-piece set with total lengths of 45, 65, and 110 mm, 2 pieces each, and 10-piece set with six commonly used 65 mm pieces.
· A magnet is included to securely catch hold of even small screws.

Specifications of DB2-600S

  • Tip Type
    Plus (+)
  • Shank Diameter(mm)
    6.35
  • Total Length(mm)
    45 ~ 110
  • Single Item / Set Items
    Set Parts
  • Tip Size Plus (+)
    No. 2
  • Quantity of Bits Included
    6
  • With or Without Cutting Edge Magnet Function
    Included
  • With or Without Double-headed Function
    Included
  • Weight(g)
    105
  • Set Content
    45×2、65×2、110×2
  • Supplement
    Compatible with 18 V impact drivers. Special steel undergoes a thorough heat treatment resulting in excellent durability. Includes a holder, which is convenient for storing.
Part Number
DB2-600S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 470.60

HAND TOOL 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1