1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

School Locker (Foam White)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • School Locker (Foam White)
  • School Locker (Foam White)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 19,490.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·A standard open type. ·Effective inner dimension per square (mm) width × depth × height: 273 × 390 × 251.

Part Number
HB9A-AWSALE
HB15A-AWSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize Width (mm) 1 Cell Effective Dimension - Width
(mm)
Mass
(kg)
Amount Of Content

฿ 19,490.32

฿ 15,496.75

SCHOOL LOCKERS 1 Piece(s) 40 Day(s) For 9 people / 3 rows 3 columns900273271 unit

฿ 28,381.42

฿ 22,574.58

SCHOOL LOCKERS 1 Piece(s) 40 Day(s) For 15 people / 5 rows, 3 levels1780332391 unit

Loading...

  1. 1

Basic Information

Height (mm) 880 Depth (mm) 400 Color Warm White
1 Cell Effective Dimension - Depth(mm) 390 1 Cell Effective Dimension - Height(mm) 251 Specifications Finished product
Material Steel (Baked Melamine Coating) Amount Of Content 1 unit