1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SDS-Max Bit/Bull Point/Chisel

SDS-Max Bit/Bull Point/Chisel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,220.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Excellent electric motor torque transmission efficiency with a shank shape patented by Robert Bosch Co.
· Uses a tip (bit) with excellent abrasion resistance and impact resistance.

 
Part Number
MAX120
MAX145
MAX160
MAX170
MAX180
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCutting Edge Diameter
(mm)

฿ 1,220.27

MYG DRILLING TOOL 1 Piece(s) 5 Day(s) 12.0

฿ 1,254.04

MYG DRILLING TOOL 1 Piece(s) 31 Day(s) 14.5

฿ 1,464.50

MYG DRILLING TOOL 1 Piece(s) 31 Day(s) 16.0

฿ 1,464.50

DRILLING TOOL 1 Piece(s) Same day 17.0

฿ 1,464.50

MYG DRILLING TOOL 1 Piece(s) 31 Day(s) 18.0

Loading...

  1. 1

Basic Information

Product Model Related Parts Shank Shape SDS-max Shank Details Model SDS-max bit X 305 L
Total Length L(mm) 305 Effective length ℓ(mm) 165 Usage For drilling holes in concrete, blocks, stones, bricks, etc.
Quantity of Boxed(Nos.) 5 Compatible Material Concrete, Stone, Slope Applicable Electric motor Electric hammer drill