(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

American Rake (TARM14)

American Rake (TARM14)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TARM14
TARP14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall length (mm) Details Type Trusco Code

฿ 1,251.61

MOWING / WEEDING SUPPLIES 1 Piece(s) 1 Day(s) 1520 Wooden Handle 402-6047

฿ 1,251.61

MOWING / WEEDING SUPPLIES 1 Piece(s) 1 Day(s) 1580 Pipe Handle 402-6055

Basic Specifications

  • Product Type
    Rake
  • Tip width (mm)
    360
  • Nail length(mm)
    90
  • Claw Quantity(pc.)
    14
  • Mass(g)
    1100
  • Features
    The claw portion is made using special, lightweight steel.
  • Application
    For gathering grass and chippings.
  • Claw
    Steel

Product Description

[Features]
· The claw portion is made using special, lightweight steel.
[Applications]
· For gathering grass and chippings.

Part Number
TARM14
TARP14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall length (mm) Details Type Trusco Code

฿ 1,251.61

MOWING / WEEDING SUPPLIES 1 Piece(s) 1 Day(s) 1520 Wooden Handle 402-6047

฿ 1,251.61

MOWING / WEEDING SUPPLIES 1 Piece(s) 1 Day(s) 1580 Pipe Handle 402-6055

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1