(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single Handle Steel Double Edged Grass Cutter

Single Handle Steel Double Edged Grass Cutter

You can add up to 6 items to the comparison list.

Loading...

Specifications of TMAT009

  • Product Type
    Grass cutting
  • Tip width (mm)
    56
  • Overall length (mm)
    400
  • Prong length(mm)
    140
  • Trusco Code
    411-5864
  • Mass(g)
    200
  • Features
    Favorable blade edge with applied steel.
  • Use
    For grass cutting using one hand, creasing in sowing or excavating ruins.
  • Shank
    Wood
  • Cutting edge
    Contains Steel
Part Number
TMAT009
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 922.00

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s)

Basic Specifications

  • Product Type
    Grass cutting
  • Tip width (mm)
    56
  • Overall length (mm)
    400
  • Prong length(mm)
    140
  • Trusco Code
    411-5864
  • Mass(g)
    200
  • Features
    Favorable blade edge with applied steel.
  • Use
    For grass cutting using one hand, creasing in sowing or excavating ruins.
  • Shank
    Wood
  • Cutting edge
    Contains Steel

Product Description

[Features]
· Steel edge providing excellent sharpness.
· Double-edged so can be used by both right-handed and left-handed people.
[Applications]
· Single-handed weed chipping.
· Scoring rows when sowing seeds.
· For archaeological excavations.

Specifications of TMAT009

  • Product Type
    Grass cutting
  • Tip width (mm)
    56
  • Overall length (mm)
    400
  • Prong length(mm)
    140
  • Trusco Code
    411-5864
  • Mass(g)
    200
  • Features
    Favorable blade edge with applied steel.
  • Use
    For grass cutting using one hand, creasing in sowing or excavating ruins.
  • Shank
    Wood
  • Cutting edge
    Contains Steel
Part Number
TMAT009
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 922.00

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1