(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Saw with Replaceable Blade G-SAW (Thick Blade and Fluorine Black) (GK-A240FB)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GK-A210FB
GK-A240FB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade length (mm) Overall length (mm) Trusco Code Mass
(g)

฿ 1,314.12

MOWING / WEEDING SUPPLIES 1 Piece(s) 1 Day(s) 210 444 336-0288 280

฿ 1,343.87

MOWING / WEEDING SUPPLIES 1 Piece(s) 1 Day(s) 240 504 336-0296 290

Basic Specifications

  • Product Type
  • Features
    Thick 0.9 mm blade attachment on lower back.
  • Application
    For centering and pruning. (Useful for plywood panels, rafters, laminated wood, solid wood, potted plants, and fruit trees)
  • Steel
  • Elastomer Resin
Part Number
GK-A210FB
GK-A240FB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade length (mm) Overall length (mm) Trusco Code Mass
(g)

฿ 1,314.12

MOWING / WEEDING SUPPLIES 1 Piece(s) 1 Day(s) 210 444 336-0288 280

฿ 1,343.87

MOWING / WEEDING SUPPLIES 1 Piece(s) 1 Day(s) 240 504 336-0296 290

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Attached 0.9mm thick blade with strong back.
●Possible to control blade angle in two stages according to cutting condition.

Usage

●For Temporary Frame/Pruning.(plywood, rock, laminated wood, solid wood, planted trees, fruit trees)

Specification

●SPQ(piece):6
●With curved

Materials

●Blade: Steel(fluorine black coating) 
●Handle: Elastomer Plastic