(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Made by Mitsuyama Chopping Axe (Dual-Edge)

Made by Mitsuyama Chopping Axe (Dual-Edge)

You can add up to 6 items to the comparison list.

Loading...

Specifications of HT-3632

  • Product Model
    Axe
  • Blade Length (mm)
    80
  • Blade Width (mm)
    180
  • Overall Length (mm)
    900
  • Material (blade)
    Cutting steel
  • Material (handle)
    Oak
  • Trusco Code
    288-0164
  • Mass(g)
    2200
  • Features
    Finished to create a blade which is resistant to catching and perfect for cutting wood.
  • Use
    For splitting wood and firewood.
  • Accessories
    Leather Fingerstall
Part Number
HT-3632
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,685.00

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s)

Basic Specifications

  • Product Model
    Axe
  • Blade Length (mm)
    80
  • Blade Width (mm)
    180
  • Overall Length (mm)
    900
  • Material (blade)
    Cutting steel
  • Material (handle)
    Oak
  • Trusco Code
    288-0164
  • Mass(g)
    2200
  • Features
    Finished to create a blade which is resistant to catching and perfect for cutting wood.
  • Use
    For splitting wood and firewood.
  • Accessories
    Leather Fingerstall

Product Description

[Features]
· Blade edge is difficult to break, making it suitable for chopping wood.
[Applications]
· For chopping wood and splitting firewood.

Specifications of HT-3632

  • Product Model
    Axe
  • Blade Length (mm)
    80
  • Blade Width (mm)
    180
  • Overall Length (mm)
    900
  • Material (blade)
    Cutting steel
  • Material (handle)
    Oak
  • Trusco Code
    288-0164
  • Mass(g)
    2200
  • Features
    Finished to create a blade which is resistant to catching and perfect for cutting wood.
  • Use
    For splitting wood and firewood.
  • Accessories
    Leather Fingerstall
Part Number
HT-3632
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,685.00

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1