(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Made by Mitsuyama Rope Cutting Sickle

Made by Mitsuyama Rope Cutting Sickle

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of HT-0880

  • Product Model
    Sickle
  • Blade Length (mm)
    120
  • Blade Width (mm)
    25
  • Overall Length (mm)
    155
  • Material (blade)
    High Carbon Edge Steel
  • Material (handle)
    Poplar
  • Trusco Code
    249-4167
  • Mass(g)
    65
  • Features
    It is a small sickle that is very convenient for cutting ropes of packages and weeding in the garden.
  • Use
    For cutting rope, weeding. For baggage.
Part Number
HT-0880
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 290.00

MOWING / WEEDING SUPPLIES 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Model
    Sickle
  • Blade Length (mm)
    120
  • Blade Width (mm)
    25
  • Overall Length (mm)
    155
  • Material (blade)
    High Carbon Edge Steel
  • Material (handle)
    Poplar
  • Trusco Code
    249-4167
  • Mass(g)
    65
  • Features
    It is a small sickle that is very convenient for cutting ropes of packages and weeding in the garden.
  • Use
    For cutting rope, weeding. For baggage.

Specifications of HT-0880

  • Product Model
    Sickle
  • Blade Length (mm)
    120
  • Blade Width (mm)
    25
  • Overall Length (mm)
    155
  • Material (blade)
    High Carbon Edge Steel
  • Material (handle)
    Poplar
  • Trusco Code
    249-4167
  • Mass(g)
    65
  • Features
    It is a small sickle that is very convenient for cutting ropes of packages and weeding in the garden.
  • Use
    For cutting rope, weeding. For baggage.
Part Number
HT-0880
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 290.00

MOWING / WEEDING SUPPLIES 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is a small sickles, it is very convenient for rope cutting of luggage and weeding in the garden.

Specification

●Blade Length(mm):120
●Blade Width(mm):25
●Total Length(mm):240
●SPQ(piece):30

Materials

●Blade: High Carbon Knife Steel
●Handle: Poplar Handle