(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Made by Mitsuyama Grass-Clearing Sickle Wood Handle

Made by Mitsuyama Grass-Clearing Sickle Wood Handle

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of HTS-1428

  • Product Model
    Sickle
  • Blade Length (mm)
    100
  • Blade Width (mm)
    90
  • Overall Length (mm)
    270
  • Material (blade)
    Stainless Steel (SUS420)
  • Material (handle)
    Poplar
  • Trusco Code
    400-2628
  • Mass(g)
    130
  • Features
    This is a multi-purpose weeder which can perform various tasks such as weeding and grass cutting by pulling, wall grass cutting by pushing, and weeding in such as gaps in concrete.
Part Number
HTS-1428
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 668.92

MOWING / WEEDING SUPPLIES 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Model
    Sickle
  • Blade Length (mm)
    100
  • Blade Width (mm)
    90
  • Overall Length (mm)
    270
  • Material (blade)
    Stainless Steel (SUS420)
  • Material (handle)
    Poplar
  • Trusco Code
    400-2628
  • Mass(g)
    130
  • Features
    This is a multi-purpose weeder which can perform various tasks such as weeding and grass cutting by pulling, wall grass cutting by pushing, and weeding in such as gaps in concrete.

Product Description

[Features]
· Use a single sickle for many different types of weeding: slice inwards to remove or chip weeds, slice outward to chip weeds along walls, and use the blade tip to weed the gaps in concrete.
[Applications]
· For removing and chipping weeds.

Specifications of HTS-1428

  • Product Model
    Sickle
  • Blade Length (mm)
    100
  • Blade Width (mm)
    90
  • Overall Length (mm)
    270
  • Material (blade)
    Stainless Steel (SUS420)
  • Material (handle)
    Poplar
  • Trusco Code
    400-2628
  • Mass(g)
    130
  • Features
    This is a multi-purpose weeder which can perform various tasks such as weeding and grass cutting by pulling, wall grass cutting by pushing, and weeding in such as gaps in concrete.
Part Number
HTS-1428
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 668.92

MOWING / WEEDING SUPPLIES 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Grinding and grass cutting by pulling, grass cutting on the wall side by pushing, weeding such as clearance of concrete at the blade edge, it can use a versatile weeding with this one.

Specification

●Blade Length(mm):100
●Blade Width(mm):90
●Total Length(mm):330
●SPQ(piece):20

Materials

●Blade: Stainless Steel(SUS420)
●Handle: Poplar Handle