(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Made by Mitsuyama Special Order Stand-Up Sickle-Shaped Saw

Made by Mitsuyama Special Order Stand-Up Sickle-Shaped Saw

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of HT-0805

  • Product Model
    Sickle
  • Blade Length (mm)
    170
  • Blade Width (mm)
    30
  • Overall Length (mm)
    210
  • Material (blade)
    High Carbon Edge Steel
  • Material (handle)
    Poplar
  • Trusco Code
    400-2601
  • Mass(g)
    100
  • Features
    Special setting specification. The cutting edge is thin and sharp so it cuts well.
  • Use
    For mowing blades.
Part Number
HT-0805
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 399.00

MOWING / WEEDING SUPPLIES 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Model
    Sickle
  • Blade Length (mm)
    170
  • Blade Width (mm)
    30
  • Overall Length (mm)
    210
  • Material (blade)
    High Carbon Edge Steel
  • Material (handle)
    Poplar
  • Trusco Code
    400-2601
  • Mass(g)
    100
  • Features
    Special setting specification. The cutting edge is thin and sharp so it cuts well.
  • Use
    For mowing blades.

Product Description

[Features]
· Uses a special blade setting.
· With a thin blade tip and sharp blade edge that cuts well.
[Applications]
· For cutting grass.
· Weeding, cutting grass, harvesting rice and harvesting vegetables, etc.

Specifications of HT-0805

  • Product Model
    Sickle
  • Blade Length (mm)
    170
  • Blade Width (mm)
    30
  • Overall Length (mm)
    210
  • Material (blade)
    High Carbon Edge Steel
  • Material (handle)
    Poplar
  • Trusco Code
    400-2601
  • Mass(g)
    100
  • Features
    Special setting specification. The cutting edge is thin and sharp so it cuts well.
  • Use
    For mowing blades.
Part Number
HT-0805
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 399.00

MOWING / WEEDING SUPPLIES 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a special set a saw specification.
●Blade Edge is thin and sharp which can cut well.

Specification

●Blade Length(mm):170
●Blade Width(mm):30
●Total Length(mm):335
●SPQ(piece):20

Materials

●Blade: High Carbon Knife Steel
●Handle: Poplar Handle