(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Made by Mitsuyama Reaping Sickle Medium Thickness

Made by Mitsuyama Reaping Sickle Medium Thickness

You can add up to 6 items to the comparison list.

Loading...

Specifications of HT-1101

  • Product Model
    Sickle
  • Blade Length (mm)
    195
  • Blade Width (mm)
    40
  • Overall Length (mm)
    540
  • Material (blade)
    High Carbon Blade Steel (White Steel)
  • Material (handle)
    Poplar
  • Trusco Code
    249-4256
  • Mass(g)
    280
  • Features
    Used for cutting tall grass while standing. Can also be sharpened.
  • Use
    For brush cutting.
Part Number
HT-1101
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,077.56

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s)

Basic Specifications

  • Product Model
    Sickle
  • Blade Length (mm)
    195
  • Blade Width (mm)
    40
  • Overall Length (mm)
    540
  • Material (blade)
    High Carbon Blade Steel (White Steel)
  • Material (handle)
    Poplar
  • Trusco Code
    249-4256
  • Mass(g)
    280
  • Features
    Used for cutting tall grass while standing. Can also be sharpened.
  • Use
    For brush cutting.

Product Description

[Features]
· Used to cut tall grass while standing upright.
· Blade can be sharpened.
[Applications]
· For cutting brush.

Specifications of HT-1101

  • Product Model
    Sickle
  • Blade Length (mm)
    195
  • Blade Width (mm)
    40
  • Overall Length (mm)
    540
  • Material (blade)
    High Carbon Blade Steel (White Steel)
  • Material (handle)
    Poplar
  • Trusco Code
    249-4256
  • Mass(g)
    280
  • Features
    Used for cutting tall grass while standing. Can also be sharpened.
  • Use
    For brush cutting.
Part Number
HT-1101
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,077.56

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1