(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Made by Mitsuyama "Chromax" Thick Inner Steel (Long Handle)

Made by Mitsuyama "Chromax" Thick Inner Steel (Long Handle)

You can add up to 6 items to the comparison list.

Loading...

Specifications of HTS-5082

  • Product Model
    Sickle
  • Blade Length (mm)
    195
  • Blade Width (mm)
    42
  • Overall Length (mm)
    700
  • Material (blade)
    Chromax Steel
  • Material (handle)
    Poplar
  • Trusco Code
    404-8971
  • Mass(g)
    300
  • Features
    High grade "chromax steel" is used for a favorable cutting edge, rust resistance, and blades that can be sharpened. Blade rattling is reduced through tightening with a tapping screw.
  • Use
    For cutting hard grass.
Part Number
HTS-5082
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,292.48

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s)

Basic Specifications

  • Product Model
    Sickle
  • Blade Length (mm)
    195
  • Blade Width (mm)
    42
  • Overall Length (mm)
    700
  • Material (blade)
    Chromax Steel
  • Material (handle)
    Poplar
  • Trusco Code
    404-8971
  • Mass(g)
    300
  • Features
    High grade "chromax steel" is used for a favorable cutting edge, rust resistance, and blades that can be sharpened. Blade rattling is reduced through tightening with a tapping screw.
  • Use
    For cutting hard grass.

Product Description

[Features]
· Uses high-grade Chromax steel as a material, providing excellent sharpness and rust resistance. Blades can also be sharpened.
· The blades are secured by using a tapping screw to prevent rattling.
[Applications]
· For cutting hard grass.

Specifications of HTS-5082

  • Product Model
    Sickle
  • Blade Length (mm)
    195
  • Blade Width (mm)
    42
  • Overall Length (mm)
    700
  • Material (blade)
    Chromax Steel
  • Material (handle)
    Poplar
  • Trusco Code
    404-8971
  • Mass(g)
    300
  • Features
    High grade "chromax steel" is used for a favorable cutting edge, rust resistance, and blades that can be sharpened. Blade rattling is reduced through tightening with a tapping screw.
  • Use
    For cutting hard grass.
Part Number
HTS-5082
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,292.48

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1