(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Made by Mitsuyama Single-Edge Thin Sickle (Kazekari) (HTS-0020)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HTS-0000
HTS-0010
HTS-0020
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Length (mm) Blade Width (mm) Overall Length (mm) Trusco Code Mass
(g)

฿ 1,014.93

MOWING / WEEDING SUPPLIES 1 Piece(s) 12 Day(s) 165 30 370 404-8920 140

฿ 1,019.30

MOWING / WEEDING SUPPLIES 1 Piece(s) 12 Day(s) 180 31 330 249-3837 185

฿ 1,066.63

MOWING / WEEDING SUPPLIES 1 Piece(s) 12 Day(s) 195 33 360 249-3845 190

Basic Specifications

  • Product Model
    Sickle
  • Material (blade)
    Chromax Steel
  • Material (handle)
    Poplar
  • Features
    High grade "chromax steel" is used for a favorable cutting edge, rust resistance, and blades that can be sharpened. Blade rattling is reduced through tightening with a tapping screw.

Product Description

[Features]
· Uses high-grade Chromax steel as a material, providing excellent sharpness and rust resistance. Blades can also be sharpened.
· The blades are secured by using a tapping screw to prevent rattling.
[Applications]
· For grass cutting.

Part Number
HTS-0000
HTS-0010
HTS-0020
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Length (mm) Blade Width (mm) Overall Length (mm) Trusco Code Mass
(g)

฿ 1,014.93

MOWING / WEEDING SUPPLIES 1 Piece(s) 12 Day(s) 165 30 370 404-8920 140

฿ 1,019.30

MOWING / WEEDING SUPPLIES 1 Piece(s) 12 Day(s) 180 31 330 249-3837 185

฿ 1,066.63

MOWING / WEEDING SUPPLIES 1 Piece(s) 12 Day(s) 195 33 360 249-3845 190

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1