(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spray Head (576-914)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
576-913
576-914
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Watering angle (°) Trusco Code Mass
(g)

฿ 1,110.39

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 180 420-2872 32

฿ 1,110.70

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 90 420-2881 34

Basic Specifications

Product Description

[Features]
· Head for small sprinkler.

Part Number
576-913
576-914
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Watering angle (°) Trusco Code Mass
(g)

฿ 1,110.39

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 180 420-2872 32

฿ 1,110.70

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 90 420-2881 34

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1