(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Snow-Melting Protector, Holes on One Side Inner Diameter (mm) 22 (GUP-05S)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GUP-05S
GUP-10S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal diameter x length (mm) Trusco Code Mass
(g)
Amount Of Content

฿ 5,427.94

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 22×5 389-0163 8300 1 Set

฿ 9,871.75

SPRINKLER SUPPLIES 1 Piece(s) 40 Day(s) 22×10 389-0171 14600 1 Set

Basic Specifications

  • Product Type
    Watering tool
  • Details Type
    For business
  • Compatible Hose Inner Diameter(mm)
    15~25
  • Specifications
    One-Side Watering
  • Set Content
    Main Body 1 pc Industrial Joint 1 pc Industrial End Stopper 1 pc Hose Band 1 pc Adhesive 1 pc
  • Main Body
    Soft Polyvinyl Chloride (PVC)
  • Joint End Stopper
    ABS Resin
  • Amount Of Content
    1 Set
Part Number
GUP-05S
GUP-10S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal diameter x length (mm) Trusco Code Mass
(g)
Amount Of Content

฿ 5,427.94

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 22×5 389-0163 8300 1 Set

฿ 9,871.75

SPRINKLER SUPPLIES 1 Piece(s) 40 Day(s) 22×10 389-0171 14600 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1