(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Snow-Melting Protector, Holes on One Side Inner Diameter (mm) 15 (KUP-03S)

Snow-Melting Protector, Holes on One Side Inner Diameter (mm) 15 (KUP-03S)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KUP-03S
KUP-05S
KUP-10S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal diameter x length (mm) Trusco Code Mass
(g)
Amount Of Content

฿ 1,738.00

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 15×3 389-0180 2200 1 Set

฿ 2,769.00

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 15×5 389-0198 3600 1 Set

฿ 5,444.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 15×10 389-0201 7200 1 Set

Basic Specifications

  • Product Type
    Watering tool
  • Details Type
    Home Use
  • Compatible Hose Inner Diameter(mm)
    15–18
  • Specifications
    One-Side Watering
  • Set Content
    Main Body 1 pc Household Joint 1 pc Household End Stopper 1 pc
  • Main Body
    Soft Polyvinyl Chloride (PVC)
  • Joint End Stopper
    ABS Resin
  • Amount Of Content
    1 Set
Part Number
KUP-03S
KUP-05S
KUP-10S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal diameter x length (mm) Trusco Code Mass
(g)
Amount Of Content

฿ 1,738.00

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s) 15×3 389-0180 2200 1 Set

฿ 2,769.00

SPRINKLER SUPPLIES 1 Piece(s) 10 Day(s) 15×5 389-0198 3600 1 Set

฿ 5,444.00

SPRINKLER SUPPLIES 1 Piece(s) 1 Day(s) 15×10 389-0201 7200 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●You can easily melt snow by connecting a water hose.

Usage

●For snow melting and watering in parking lots, outdoor aisles etc.

Specification

●Compatible Hose Inner Diameter(mm):15 to 18
●Watering on one side

Materials

●Main Body: Soft Polyvinyl Chloride Resin(PVC)
●Joint End Stopper: ABS Resin

Accessories

●Main Body x 1 
●1 Household Joint 
●1 House End Stopper