(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Made by Mitsuyama Weed Puller

Made by Mitsuyama Weed Puller

You can add up to 6 items to the comparison list.

Loading...

Specifications of HT-1010

  • Product Model
    Sickle
  • Blade Length (mm)
    100
  • Blade Width (mm)
    20
  • Overall Length (mm)
    150
  • Material (blade)
    High Carbon Edge Steel
  • Material (handle)
    Japanese white-bark magnolia
  • Trusco Code
    249-4248
  • Mass(g)
    70
  • Features
    Exclusively for grass pulling. Able to pierce the ground down to the roots to remove grass, roots and all.
  • Use
    For grass pulling.
Part Number
HT-1010
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 368.96

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s)

Basic Specifications

  • Product Model
    Sickle
  • Blade Length (mm)
    100
  • Blade Width (mm)
    20
  • Overall Length (mm)
    150
  • Material (blade)
    High Carbon Edge Steel
  • Material (handle)
    Japanese white-bark magnolia
  • Trusco Code
    249-4248
  • Mass(g)
    70
  • Features
    Exclusively for grass pulling. Able to pierce the ground down to the roots to remove grass, roots and all.
  • Use
    For grass pulling.

Product Description

[Features]
· Dedicated weeder.
· Can be inserted in the ground next to the weed roots and remove the weed roots and all.
[Applications]
· For weeding.

Specifications of HT-1010

  • Product Model
    Sickle
  • Blade Length (mm)
    100
  • Blade Width (mm)
    20
  • Overall Length (mm)
    150
  • Material (blade)
    High Carbon Edge Steel
  • Material (handle)
    Japanese white-bark magnolia
  • Trusco Code
    249-4248
  • Mass(g)
    70
  • Features
    Exclusively for grass pulling. Able to pierce the ground down to the roots to remove grass, roots and all.
  • Use
    For grass pulling.
Part Number
HT-1010
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 368.96

MOWING / WEEDING SUPPLIES 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1