1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hot Air Blower (Digital Electronic Temperature Control Type)

Hot Air Blower (Digital Electronic Temperature Control Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 80,394.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Clean hot air flow that does not contaminate air. For drying of wet objects, incorporation to large machinery and production lines and heating of places where fire may not be used.

Part Number
SHD-1.3F-2SALE
SHD-2F-2SALE
SHD-4F-2SALE
SHD-6F-2SALE
SHD-9F-2SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPower
(V)
Temperature Range
(°C)
Width
(mm)
Depth
(mm)
Height
(mm)
Capacity
(kW)
Maximum Air Volume 50 Hz / 60 Hz
(m3 / min)
Maximum Static Pressure 50 Hz / 60 Hz
(kPa)
Noise Level
(db)
Outlet Diameter
(mm)
Suction Port Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Power Consumption 50 / 60
(Hz (W))

฿ 80,394.82

฿ 68,512.47

SDN HOT AIR GENERATOR 1 Piece(s) 40 Day(s) Single-phase 100Normal Temperature~2005243444691.31.7/2.10.333/0.48061/6150754538634619610460-2820260001400/1400

฿ 90,118.00

฿ 69,453.94

SDN HOT AIR GENERATOR 1 Piece(s) 40 Day(s) Single-phase 200Normal Temperature~2005243444692.01.7/2.10.333/0.48058/6050754538634619627460-2846260002100/2100

฿ 104,070.71

฿ 88,803.54

SDN HOT AIR GENERATOR 1 Piece(s) 40 Day(s) Three-Phase 200Normal Temperature~2505783595224.03.7/4.30.627/0.88264/65751004538634619153460-2854330004100/4200

฿ 112,030.95

฿ 95,920.90

SDN HOT AIR GENERATOR 1 Piece(s) 40 Day(s) Three-Phase 200Normal Temperature~3505783595226.03.7/4.30.627/0.88264/65751004538634619634460-2862330006100/6200

฿ 137,963.81

฿ 108,701.69

SDN HOT AIR GENERATOR 1 Piece(s) 40 Day(s) Three-Phase 200Normal Temperature~3506123645229.05.0/6.00.725/1.06862/681001004538634619641460-2871350009100/9200

Loading...

  1. 1

Basic Information

Product Model Hot Air Generator (Installation Type) Features Blows clean hot air which does not contaminate the atmosphere. This product which does not generate combustion gases and hence does not contaminate the atmosphere. The product is durable and has a long life span due to the use of stainless steel sheath heaters. It is possible to run the product continuously for 24 hours. In addition to being equipped with the standard On-Off timer, it also has an in-built highly safe over-heating prevention device. Use For drying of wet objects, incorporation to large machinery and production lines and heating of places where fire may not be used.
Power Cord Length NA