(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Overall Length 229 mm Hex T-Handle 9HT

Overall Length 229 mm Hex T-Handle 9HT

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 530.21 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
9HT2MM
9HT2.5MM
9HT3MM
9HT4MM
9HT5MM
9HT6MM
9HT8MM
9HT10MM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Handle dimensions (H dimension) * T type only
(mm)
Shaft Length *T-Type Only
(mm)

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 2 80 214

฿ 530.21

BON HAND TOOL 1 Piece(s) 31 Day(s) 2.5 80 214

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 3 80 214

฿ 977.00

BON HAND TOOL 1 Piece(s) 16 Day(s) 4 80 214

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 5 105 212

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 6 105 212

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 8 129 210

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 10 129 210

Basic Specifications

  • Type
    T Shape
  • Tip Type
    Standard Type
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    229
  • Material
    Protanium Special Alloy
  • Surface Processing
    Proguard Processing

Product Description

Long type, high-torque T-wrench o which handle and blade have been welded.
[Features]
· Screws at parts that cannot be reached with a normal wrench can be tightened because the shank length is longer than usual.
· Handle and blade are welded together so that the blade will not come off.
· The original handwheel shape with both ends curved downward is made to ergonomically fit the hand.
· Through the fly wheel effect which uses the weight of the steel handwheel, it is possible to turn screws with the minimum necessary force.

Part Number
9HT2MM
9HT2.5MM
9HT3MM
9HT4MM
9HT5MM
9HT6MM
9HT8MM
9HT10MM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width across flat dimension
(mm)
Handle dimensions (H dimension) * T type only
(mm)
Shaft Length *T-Type Only
(mm)

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 2 80 214

฿ 530.21

BON HAND TOOL 1 Piece(s) 31 Day(s) 2.5 80 214

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 3 80 214

฿ 977.00

BON HAND TOOL 1 Piece(s) 16 Day(s) 4 80 214

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 5 105 212

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 6 105 212

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 8 129 210

฿ 999,999,999.00

BON HAND TOOL 1 Piece(s) Quote 10 129 210

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1