(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gorilla Grip Set Hexagonal Type (mm + Inch)【12 Pieces Per Package】

Gorilla Grip Set Hexagonal Type (mm + Inch)

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of HF12

  • Type
    Knife Type
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    1.5 ~ 5
  • Width across flat dimension(Inch)
    1/8 / 3/32 / 5/32 / 5/64 / 7/64 / 9/64
  • Single Product/Set Classification
    Set Parts
  • Material
    Protanium Special Alloy
  • Set Content
    1.5, 2, 2.5, 3, 4, 5 mm, 5/64, 3/32, 7/64, 1/8, 9/64, 5/32 inch
  • Surface Processing
    Proguard Processing
Part Number
HF12
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 824.52

HAND TOOL 1 Pack(s)

12 Pieces Per Package

1 Day(s)

Basic Specifications

Specifications of HF12

  • Type
    Knife Type
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    1.5 ~ 5
  • Width across flat dimension(Inch)
    1/8 / 3/32 / 5/32 / 5/64 / 7/64 / 9/64
  • Single Product/Set Classification
    Set Parts
  • Material
    Protanium Special Alloy
  • Set Content
    1.5, 2, 2.5, 3, 4, 5 mm, 5/64, 3/32, 7/64, 1/8, 9/64, 5/32 inch
  • Surface Processing
    Proguard Processing
Part Number
HF12
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 824.52

HAND TOOL 1 Pack(s)

12 Pieces Per Package

1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The grip part is made of special reinforced plastic(FRP), which is superior in strength over 40% compared with steel.
●ProGuard TM processing has corrosion resistance five times the usual black dye.
●Hardness of HRC 57 to 61(blade part)
●The grip body rotates 180°, able to work without removing the wrench from the screw even by an obstacles.

Specification

●Set Contents:5/64, 3/32, 7/64, 1/8, 9/64, 5/32(inch) 1.5, 2, 2.5, 3, 4, 5(mm)
●SPQ(piece):1