(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jet Oiler (Square)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 79.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
300B
300GN
300R
300Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 85.00

OILERS 1 Piece(s) 20 Day(s) Blue 297-2824 1 pc.

฿ 79.00

OILERS 1 Piece(s) 1 Day(s) Green 297-2832 1 pc.

฿ 85.00

OILERS 1 Piece(s) 12 Day(s) Red 297-2841 1 pc.

฿ 85.00

OILERS 1 Piece(s) 1 Day(s) Yellow 297-2859 1 pc.

Basic Specifications

  • Capacity(ml)
    350
  • Nozzle Length(mm)
    120
  • Material
    Polyethylene (PE)
  • Mass(g)
    47
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Soft, thick-walled bottle with excellent resilience.
[Caution]
· Do not store in direct sunlight for a long time.

Part Number
300B
300GN
300R
300Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 85.00

OILERS 1 Piece(s) 20 Day(s) Blue 297-2824 1 pc.

฿ 79.00

OILERS 1 Piece(s) 1 Day(s) Green 297-2832 1 pc.

฿ 85.00

OILERS 1 Piece(s) 12 Day(s) Red 297-2841 1 pc.

฿ 85.00

OILERS 1 Piece(s) 1 Day(s) Yellow 297-2859 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A soft thick bottle excellent in resilience.

Specification

●Capacity(ml):350
●Nozzle Length(mm):120
●SPQ(piece):12
●Rectangular

Materials

●Polyethylene(PE)