(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blue sheet α #3000 (BSA-1010)

Blue sheet α #3000 (BSA-1010)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BSA-1010
BSA-1818
BSA-1827
BSA-1836
BSA-2727
BSA-2736
BSA-2754
BSA-3636
BSA-3645
BSA-3654
BSA-4545
BSA-4554
BSA-5454
BSA-5472
BSA-5490
BSA-7272
BSA-7290
BSA-9090
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Number of Grommets
(piece)
Trusco Code Mass
(g)
Amount Of Content

฿ 6,329.00

BLUE SHEETS 1 Piece(s) Same day 9.81×9.81 44 232-1947 15500 1 pc.

฿ 247.00

BLUE SHEETS 1 Piece(s) Same day 1.71×1.71 8 232-1815 500 1 pc.

฿ 361.00

BLUE SHEETS 1 Piece(s) 1 Day(s) 1.71×2.61 10 232-1823 800 1 pc.

฿ 466.00

BLUE SHEETS 1 Piece(s) 1 Day(s) 1.71×3.51 12 232-1831 1000 1 pc.

฿ 519.00

BLUE SHEETS 1 Piece(s) 1 Day(s) 2.62×2.62 12 232-1840 1200 1 pc.

฿ 640.00

BLUE SHEETS 1 Piece(s) 1 Day(s) 2.62×3.51 14 232-1858 1500 1 pc.

฿ 1,047.00

BLUE SHEETS 1 Piece(s) 1 Day(s) 2.62×5.31 18 360-0424 2300 1 pc.

฿ 841.00

BLUE SHEETS 1 Piece(s) Same day 3.51×3.52 16 232-1866 2000 1 pc.

฿ 1,148.00

BLUE SHEETS 1 Piece(s) 12 Day(s) 3.52×4.41 18 360-0432 2500 1 pc.

฿ 1,181.00

BLUE SHEETS 1 Piece(s) Same day 3.52×5.31 20 232-1874 3000 1 pc.

฿ 1,344.00

BLUE SHEETS 1 Piece(s) 12 Day(s) 4.38×4.41 20 232-1882 3200 1 pc.

฿ 1,529.00

BLUE SHEETS 1 Piece(s) 1 Day(s) 4.38×5.31 22 232-1891 3800 1 pc.

฿ 1,912.00

BLUE SHEETS 1 Piece(s) Same day 5.29×5.31 24 232-1904 4500 1 pc.

฿ 2,402.00

BLUE SHEETS 1 Piece(s) Same day 5.29×7.11 28 232-1912 6000 1 pc.

฿ 3,203.00

BLUE SHEETS 1 Piece(s) Same day 5.29×8.91 32 360-0441 7500 1 pc.

฿ 3,506.00

BLUE SHEETS 1 Piece(s) Same day 7.11×7.11 32 232-1921 8000 1 pc.

฿ 4,145.00

BLUE SHEETS 1 Piece(s) Same day 7.11×8.91 36 232-1939 10000 1 pc.

฿ 6,560.00

BLUE SHEETS 1 Piece(s) 1 Day(s) 8.91×8.91 40 360-0459 12600 1 pc.

Basic Specifications

  • Product Type
    Ground sheet
  • Color
    Blue
  • Shape
    Folding Type
  • Grommet pitch(cm)
    90
  • Seat thickness(mm)
    0.25
  • Features
    Sheet in which the warp and weft have been woven in a regular pattern. The laminated material is thick, light and strong. Can be used in cold regions as well as in fierce heat.
  • Application
    Protective sheet, protective cover for indoor and outdoor construction sites. Sheet for agricultural forestry industries and fishers.
  • Tensile Strength
    Vertical 520 N/5 cm, Horizontal 500 N/5 cm
  • Durability period
    Approximately 1 years
  • Material/sheet
    Polyethylene (PE)
  • Material/grommet
    Aluminum (Inner Diameter: 12 mm)
  • Amount Of Content
    1 pc.

Product Description

#3000 standard type ground sheet.
[Features]
· Medium-term usage type sheet in which the warp and weft have been woven in a regular pattern.
· The laminate material is thick and robust.
· Can be used in cold as well as hot regions.
[Applications]
· Effective as a cover material for rain protection and roof repair.
· Convenient for curing ceiling, wall, and floor surfaces during civil engineering, building work, construction, etc.

Part Number
BSA-1010
BSA-1818
BSA-1827
BSA-1836
BSA-2727
BSA-2736
BSA-2754
BSA-3636
BSA-3645
BSA-3654
BSA-4545
BSA-4554
BSA-5454
BSA-5472
BSA-5490
BSA-7272
BSA-7290
BSA-9090
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Number of Grommets
(piece)
Trusco Code Mass
(g)
Amount Of Content

฿ 6,329.00

BLUE SHEETS 1 Piece(s) Same day 9.81×9.81 44 232-1947 15500 1 pc.

฿ 247.00

BLUE SHEETS 1 Piece(s) Same day 1.71×1.71 8 232-1815 500 1 pc.

฿ 361.00

BLUE SHEETS 1 Piece(s) 1 Day(s) 1.71×2.61 10 232-1823 800 1 pc.

฿ 466.00

BLUE SHEETS 1 Piece(s) 1 Day(s) 1.71×3.51 12 232-1831 1000 1 pc.

฿ 519.00

BLUE SHEETS 1 Piece(s) 1 Day(s) 2.62×2.62 12 232-1840 1200 1 pc.

฿ 640.00

BLUE SHEETS 1 Piece(s) 1 Day(s) 2.62×3.51 14 232-1858 1500 1 pc.

฿ 1,047.00

BLUE SHEETS 1 Piece(s) 1 Day(s) 2.62×5.31 18 360-0424 2300 1 pc.

฿ 841.00

BLUE SHEETS 1 Piece(s) Same day 3.51×3.52 16 232-1866 2000 1 pc.

฿ 1,148.00

BLUE SHEETS 1 Piece(s) 12 Day(s) 3.52×4.41 18 360-0432 2500 1 pc.

฿ 1,181.00

BLUE SHEETS 1 Piece(s) Same day 3.52×5.31 20 232-1874 3000 1 pc.

฿ 1,344.00

BLUE SHEETS 1 Piece(s) 12 Day(s) 4.38×4.41 20 232-1882 3200 1 pc.

฿ 1,529.00

BLUE SHEETS 1 Piece(s) 1 Day(s) 4.38×5.31 22 232-1891 3800 1 pc.

฿ 1,912.00

BLUE SHEETS 1 Piece(s) Same day 5.29×5.31 24 232-1904 4500 1 pc.

฿ 2,402.00

BLUE SHEETS 1 Piece(s) Same day 5.29×7.11 28 232-1912 6000 1 pc.

฿ 3,203.00

BLUE SHEETS 1 Piece(s) Same day 5.29×8.91 32 360-0441 7500 1 pc.

฿ 3,506.00

BLUE SHEETS 1 Piece(s) Same day 7.11×7.11 32 232-1921 8000 1 pc.

฿ 4,145.00

BLUE SHEETS 1 Piece(s) Same day 7.11×8.91 36 232-1939 10000 1 pc.

฿ 6,560.00

BLUE SHEETS 1 Piece(s) 1 Day(s) 8.91×8.91 40 360-0459 12600 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a medium-term use type sheet that can be used for industrial, civil engineering and agriculture widely.

Usage

●Field cover such as rain removal and cover for roof repair.

Specification

●Color: Blue
●Thickness: 0.25mm
●Tensile Strength: Vertical 520N/5cm, Horizontal 500N/5cm
●Endurance Period: Approx. 1 Year

Materials

●Sheet: Polyethylene(PE)
●Eyelet: Aluminum(inner diameter: 12mm)