1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Edge (eye beam type)

Straight Edge (eye beam type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 6,185.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It is used for measuring flatness, straightness, and strain checking.
·It has a polished finish.
·For inspection and measurement of flatness, straightness and parallelism.

Part Number
SEIB-1000SALE
SEIB-1200SALE
SEIB-1500SALE
SEIB-2000SALE
SEIB-2500SALE
SEIB-300
SEIB-500
SEIB-600
SEIB-750
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Thickness
(mm)
Length
(mm)
Measurement precision JAN Code Trusco Code Mass
(g)

฿ 17,779.68

฿ 16,588.44

UNS STRAIGHT EDGES SCALES 1 Piece(s) 1 Day(s) 6012100012μm-308-44425000

฿ 28,156.45

฿ 27,418.75

UNS STRAIGHT EDGES SCALES 1 Piece(s) 12 Day(s) 6012120014μm-308-44516500

฿ 50,405.00

฿ 38,796.73

UNS STRAIGHT EDGES SCALES 1 Piece(s) 40 Day(s) 7015150017μm-466-50828500

฿ 93,082.00

฿ 67,177.28

UNS STRAIGHT EDGES SCALES 1 Piece(s) 40 Day(s) 9020200022μm-466-509118000

฿ 137,439.00

฿ 99,189.73

UNS STRAIGHT EDGES SCALES 1 Piece(s) 40 Day(s) 10020250027μm-466-510425000

฿ 6,185.58

UNS SQUARES 1 Piece(s) 12 Day(s) 50103005μm4520698005348471-93011000

฿ 7,714.69

UNS STRAIGHT EDGES SCALES 1 Piece(s) 1 Day(s) 50105007μm-308-44181500

฿ 9,328.28

UNS STRAIGHT EDGES SCALES 1 Piece(s) 1 Day(s) 50106008μm-308-44262000

฿ 11,048.05

UNS STRAIGHT EDGES SCALES 1 Piece(s) 1 Day(s) 501075010μm-308-44343200

Loading...

  1. 1

Basic Information

Product Model Straight Edge Scale Not Included Material Special tool steel
Specifications Polishing finishing