1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

steelstraight edge (bevel type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 1,494.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Standard products are made of steel and have a polished finish.
·For inspection and measurement of flatness, straightness and parallelism.

Features

●The material of ordinary goods is made of steel and polished finish is applied.
●For inspection measurement of flatness/straightness and parallelism.

Materials

●Special Steel Tool
Part Number
SEB-1000SALE
SEB-1200SALE
SEB-150
SEB-1500SALE
SEB-200
SEB-2000SALE
SEB-300
SEB-500
SEB-600
SEB-750
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Thickness
(mm)
Length
(mm)
Measurement precision Trusco Code Mass
(g)

฿ 12,401.71

฿ 11,560.87

SQUARES STRAIGHT EDGES 1 Piece(s) 1 Day(s) 475100020μm308-45913000

฿ 24,530.00

฿ 18,883.19

UNS SQUARES STRAIGHT EDGES 1 Piece(s) 40 Day(s) 605120022μm466-50234000

฿ 1,494.00

SQUARES STRAIGHT EDGES 1 Piece(s) 1 Day(s) 24315011.5μm308-453160

฿ 28,899.00

฿ 22,246.45

UNS SQUARES STRAIGHT EDGES 1 Piece(s) 40 Day(s) 725150025μm466-50316000

฿ 1,494.00

SQUARES STRAIGHT EDGES 1 Piece(s) 12 Day(s) 24320012μm308-45401100

฿ 48,725.00

฿ 37,508.51

UNS SQUARES STRAIGHT EDGES 1 Piece(s) 40 Day(s) 858200030μm466-504012000

฿ 2,138.00

SQUARES STRAIGHT EDGES 1 Piece(s) 1 Day(s) 35530013μm308-4558440

฿ 3,764.10

SQUARES STRAIGHT EDGES 1 Piece(s) 1 Day(s) 47550015μm308-4566800

฿ 4,563.32

SQUARES STRAIGHT EDGES 1 Piece(s) 1 Day(s) 47560016μm308-45741000

฿ 8,020.12

SQUARES STRAIGHT EDGES 1 Piece(s) 1 Day(s) 47575017.5μm308-45822500

Loading...

  1. 1

Basic Information

Product Model Straight Edge Scale Not Included