(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Carefully selected carbon tool steel is used.
·The surface to be used has a precision-polished finish.
·Quenched product (HS60° or higher).
[Applications]
·1st grade: Inspection measurement, accuracy check of mold products.
Part Number |
---|
ULDY-75 |
ULDY-100 |
ULDY-1000 |
ULDY-125 |
ULDY-150 |
ULDY-200 |
ULDY-250 |
ULDY-300 |
ULDY-350 |
ULDY-400 |
ULDY-450 |
ULDY-500 |
ULDY-600 |
ULDY-750 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Beam Length (mm) | Stand Length (mm) | Width (mm) | Table Width (mm) | Thickness (mm) | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,681.97 | SQUARES | 1 Piece(s) | 1 Day(s) | 75 | 50 | 18 | 18 | 4 | 102-8570 | 70 | ||
฿ 4,441.99 | SQUARES | 1 Piece(s) | 45 Day(s) | 100 | 70 | 20 | 20 | 4 | 102-8588 | 200 | ||
฿ 139,118.00 ฿ 94,488.95 | UNS SQUARES | 1 Piece(s) | 40 Day(s) | 1000 | 550 | 60 | 60 | 11 | 466-5881 | 10000 | ||
฿ 5,379.82 | SQUARES | 1 Piece(s) | 1 Day(s) | 125 | 80 | 20 | 20 | 4 | 103-2372 | 300 | ||
฿ 5,548.77 | SQUARES | 1 Piece(s) | Same day | 150 | 100 | 25 | 25 | 5 | 103-2381 | 400 | ||
฿ 8,039.53 | SQUARES | 1 Piece(s) | 1 Day(s) | 200 | 130 | 25 | 25 | 6 | 103-2399 | 600 | ||
฿ 9,776.58 | SQUARES | 1 Piece(s) | 1 Day(s) | 250 | 165 | 35 | 35 | 8 | 103-2402 | 900 | ||
฿ 11,651.38 | SQUARES | 1 Piece(s) | 1 Day(s) | 300 | 200 | 35 | 35 | 8 | 103-2411 | 1500 | ||
฿ 17,642.00 ฿ 13,579.05 | UNS SQUARES | 1 Piece(s) | 40 Day(s) | 350 | 200 | 40 | 40 | 8 | 466-5899 | 2000 | ||
฿ 25,505.00 ฿ 19,633.75 | UNS SQUARES | 1 Piece(s) | 40 Day(s) | 400 | 200 | 40 | 40 | 8 | 466-5902 | 2300 | ||
฿ 28,226.00 ฿ 21,728.37 | UNS SQUARES | 1 Piece(s) | 40 Day(s) | 450 | 250 | 50 | 50 | 8 | 466-5911 | 2800 | ||
฿ 28,268.00 ฿ 26,382.52 | UNS SQUARES | 1 Piece(s) | 40 Day(s) | 500 | 300 | 50 | 50 | 8 | - | 3000 | ||
฿ 46,372.00 ฿ 35,697.17 | UNS SQUARES | 1 Piece(s) | 40 Day(s) | 600 | 325 | 50 | 50 | 11 | 466-5937 | 4500 | ||
฿ 73,256.00 ฿ 52,861.53 | UNS SQUARES | 1 Piece(s) | 40 Day(s) | 750 | 400 | 50 | 50 | 11 | 466-5945 | 5000 |
Loading...
Product Model | Flat Speed Square | Scale | Not Included | Measurement precision | JIS Grade 1 (Grade 1 ±(10+L/20) μm Hardness HS60°or more) |
---|---|---|---|---|---|
1 grade products | Inspection measurements and accuracy checks for molded products. | Material | Carbon tool steel |
How can we improve?
How can we improve?