1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square Accurate Level Class A

Square Accurate Level Class A
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 61,477.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Features】
・ For the square / horizontal indication as well as the measurement of right angles.

Features

●Polygonal/horizontal orientation and right angle measurement.

Specification

●Sensitivity(mm):0.02
●SPQ(piece):1
●Angle made by bottom and top: 0.5 scale
●Flatness of the bottom surface, side surface and top surface: 0.003mm
Part Number
TSL-A1502SALE
TSL-A2002SALE
TSL-A2502SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Thickness
(mm)
Length
(mm)
Trusco Code Mass
(g)

฿ 61,477.00

฿ 53,023.91

PRECISION LEVELS 1 Piece(s) 1 Day(s) 15040150239-72263500

฿ 71,269.00

฿ 61,469.51

PRECISION LEVELS 1 Piece(s) 1 Day(s) 20042200239-72347000

฿ 81,848.00

฿ 70,593.90

PRECISION LEVELS 1 Piece(s) 1 Day(s) 25050250239-72429000

Loading...

  1. 1

Basic Information

Product Type Other Scale Available Sensitivity(mm) 0.02
Base and upper surfaces establish an angle 0.5 Scale Base surface, side surface, and upper surface flat angle 0.003mm