1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Locking type speed square

Locking type speed square
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 479.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- Can also be used as a square.
- Ideal for 45, 90 and 135° angle scribing work, and drawing work.
[Application]
- Inspection of square and 45° angles.

Features

●Can also be used as a square.
●Suitable for 45°, 90°, 135° degree angle scribing and drawing operation.

Usage

●For right angle/ 45° inspection.

Specification

●Table, rear side millimeter gradation
●45° angle accuracy within ±20'
●90° Angle precision within ±20'

Materials

●Stainless Steel (Equivalent to SUS420J2)
Part Number
TS-TM
TS-TS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Thickness
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

฿ 479.00

SQUARES 1 Piece(s) 1 Day(s) 6716107232-7287121

฿ 577.00

SQUARES 1 Piece(s) 1 Day(s) 10020166232-7295272

Loading...

  1. 1

Basic Information

Product Type Miter Rule Angle(°) 45/90 Scale Available
Application Inspection for right and 45 degree angles. Material Stainless steel (SUS420J2 equivalent) Specifications Front/back metric scales, 45° angle accuracy within ±20', 90° angle accuracy ±20'