1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Free Square with Scale

Free Square with Scale
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 435.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Features】
・ It can measure the length and transfer the angle with ease.
【Use】
・ Transferring the angle.

Features

●Length measurement and angle transfer can be done easily.

Usage

●Transfer angle.

Specification

●Thickness(mm):2
●With milliliter gradation on one side of the body

Materials

●Main Body/Rod: Stainless steel (Equivalent to SUS420J2)
Part Number
TJS-150
TJS-250
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPole Length
(mm)
Base Length
(mm)
Width
(mm)
Base Width
(mm)
Trusco Code Mass
(g)

฿ 435.00

SQUARES 1 Piece(s) 1 Day(s) 1731531515274-8690140

฿ 528.00

SQUARES 1 Piece(s) 12 Day(s) 2402102020274-8703240

Loading...

  1. 1

Basic Information

Product Type Free Set Square Scale Available Thickness(mm) 2
Application Angle transfer. Specifications With metric scale on one side of main body Main Body, Rod Stainless steel (SUS420J2 equivalent)