1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat Machinist's Square, TRUSCO NAKAYAMA

Flat Machinist's Square, TRUSCO NAKAYAMA
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 1,641.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
- Uses carefully selected carbon tool steel.
- Use surface is a precision polished finish.
[Applications]
- Grade 2 products: General assembly and can production work.

Features

●Uses carefully selected carbon steel tools.
●Precise polished finish is applied to the working surface.

Usage

●2 class product: For general work assembling, can manufacturing.

Specification

●Precision: JIS 2nd class(2nd class ±(20+)μm)

Materials

●Carbon Steel Tools
Part Number
ULD-75
ULD-100
ULD-1000SALE
ULD-125
ULD-150
ULD-200
ULD-250
ULD-300
ULD-350
ULD-400
ULD-450
ULD-500SALE
ULD-600SALE
ULD-750SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPole Length
(mm)
Base Length
(mm)
Width
(mm)
Base Width
(mm)
Thickness
(mm)
Trusco Code Mass
(g)

฿ 1,641.00

SQUARES 1 Piece(s) 12 Day(s) 755018184102-801470

฿ 1,641.00

SQUARES 1 Piece(s) 12 Day(s) 1007020204102-8022200

฿ 55,977.00

฿ 51,498.84

SQUARES 1 Piece(s) 1 Day(s) 1000500606011102-814610000

฿ 2,348.00

SQUARES 1 Piece(s) 1 Day(s) 1258020204102-8031300

฿ 2,348.00

SQUARES 1 Piece(s) Same day 15010025255102-8049400

฿ 2,815.00

SQUARES 1 Piece(s) 1 Day(s) 20011525255102-8057600

฿ 4,219.00

SQUARES 1 Piece(s) 12 Day(s) 25015030305102-8065900

฿ 4,219.00

SQUARES 1 Piece(s) 1 Day(s) 30017530305102-80731500

฿ 7,966.00

SQUARES 1 Piece(s) 1 Day(s) 35018040405102-80812000

฿ 7,966.00

SQUARES 1 Piece(s) 1 Day(s) 40020040405102-80902300

฿ 10,309.00

SQUARES 1 Piece(s) 1 Day(s) 45023540405102-81032800

฿ 15,228.00

฿ 14,009.76

SQUARES 1 Piece(s) 1 Day(s) 50025050505102-81113000

฿ 18,979.00

฿ 17,460.68

SQUARES 1 Piece(s) Same day 60030050508102-81204500

฿ 32,558.00

฿ 29,953.36

SQUARES 1 Piece(s) 1 Day(s) 750375606011102-81385000

Loading...

  1. 1

Basic Information

Product Type Flat set square Scale NA Measurement accuracy JIS Grade 2 (Grade 2 ±(20+L/10) μm)
Class 2 Product For assembling and can manufacture in general work. Material Carbon tool steel