1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

4 right angle master

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 89,939.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses natural stone that will change very little with age.
· No rust is generated, enabling easy maintenance.
· The straightness, squareness, and flatness of four surfaces is finished with high precision.
[Applications]
· Can be used for verifying the precision of precision machinery, etc. Used for confirming the reference surface when assembling equipment.

Part Number
TH-315SALE
TH-400SALE
TH-500SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Thickness
(mm)
Squareness
(µm)
Parallelism
(µm)
Length
(mm)
Trusco Code Mass
(g)

฿ 89,939.00

฿ 57,210.20

TBA PRECISION LEVELS 1 Piece(s) 40 Day(s) 3156033315462-25371400

฿ 107,069.00

฿ 68,106.59

TBA PRECISION LEVELS 1 Piece(s) 40 Day(s) 4006533400462-25452900

฿ 161,429.00

฿ 96,647.54

TBA PRECISION LEVELS 1 Piece(s) 40 Day(s) 500703.53.5500462-25534800

Loading...

  1. 1

Basic Information

Product Model Other Scale Not Included Material Granite